(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Available as a variety of combinations with pins (B-1099, B-99).
[Applications]
· Distribution boards / power distribution boards, and control panels.
Part Number |
---|
B-990-1 |
B-990-2 |
B-990-3 |
B-990-4 |
B-990-5 |
B-990-6 |
B-990-7 |
B-990-8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | φ outer diameter or □ overall width (mm) | φ hole diameter (mm) | Full Length (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 115.00 | SLIP-JOINT HINGES | 1 Piece(s) | 29 Day(s) | 10 | 18 | 10 | 52 | 13138 | ||
฿ 80.00 | SLIP-JOINT HINGES | 1 Piece(s) | 29 Day(s) | 10 | 16 | 8 | 52 | 13139 | ||
฿ 62.00 | SLIP-JOINT HINGES | 1 Piece(s) | Same day | 10 | 14 | 6 | 42 | 13140 | ||
฿ 66.00 | SLIP-JOINT HINGES | 1 Piece(s) | 29 Day(s) | 10 | 12 | 5 | 35 | 13141 | ||
฿ 76.00 | SLIP-JOINT HINGES | 1 Piece(s) | Same day | 10 | 18 | 10 | 24 | 13142 | ||
฿ 53.00 | SLIP-JOINT HINGES | 1 Piece(s) | Same day | 10 | 16 | 8 | 20 | 13143 | ||
฿ 49.00 | SLIP-JOINT HINGES | 1 Piece(s) | 29 Day(s) | 10 | 14 | 6 | 20 | 13144 | ||
฿ 43.00 | SLIP-JOINT HINGES | 1 Piece(s) | Same day | 10 | 12 | 5 | 20 | 13145 |
Loading...
I.D. Shape | Straight | Shape | Square type | Material | Carbon Steel Pipe for Mechanical Structure |
---|---|---|---|---|---|
Surface Treatment | No | I.D. Tolerance | Not specified | Thickness / Length Tolerance | Not specified |
O.D. Tolerance | Not specified | Sale Type | Sold by Single Unit | Surface Finish | Fabric |
How can we improve?
How can we improve?