(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Thin type with 2 mm protrusion from the panel surface (C-289-1 to 3).
· The key can be removed only when locking so that lock is ensured.
· Smooth reversible key structure.
Part Number |
---|
C-289-2-KEYED-ALIKE |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Key | Main Body Overall Length (L(mm)) | Lock external diameter (mm) | Number of key differences | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 523.00 | INDUSTRIAL LOCKS | 1 Piece(s) | 35 Day(s) | 10 | Same Number | 25 | 22 | 2100 | 21607 |
Loading...
Types | Lock(Embedded) | Body Material | Free-Cutting Brass Bar | Surface Finish | Chrome Plating |
---|---|---|---|---|---|
Key Material | Brass Plate | Key Surface Finish | Nickel plating |
Please check the type/dimensions/specifications of the part C-289-2-KEYED-ALIKE in the Coin Lock Slim C-289 series.
Part Number |
---|
C-289-1-KEY-DIFFERENCES |
C-289-1-KEYED-ALIKE |
C-289-2-KEY-DIFFERENCES |
C-289-3-KEY-DIFFERENCES |
C-289-3-KEYED-ALIKE |
C-289-4-KEY-DIFFERENCES |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Key | Main Body Overall Length (L(mm)) | Lock external diameter (mm) | Number of key differences | Product Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 465.00 | 1 Piece(s) | 35 Day(s) | - | Difference of Keys | 20.5 | 22 | 70 | 21606 | ||
฿ 446.00 | 1 Piece(s) | 35 Day(s) | 10 | Same Number | 20.5 | 22 | 70 | 21605 | ||
฿ 542.00 | 1 Piece(s) | 35 Day(s) | - | Difference of Keys | 25 | 22 | 2100 | 21608 | ||
฿ 562.00 | 1 Piece(s) | 35 Day(s) | - | Difference of Keys | 27.4 | 22 | 6500 | 21610 | ||
฿ 542.00 | 1 Piece(s) | 35 Day(s) | 10 | Same Number | 27.4 | 22 | 6500 | 21609 | ||
฿ 833.00 | 1 Piece(s) | 35 Day(s) | - | Difference of Keys | 36.6 | 28 | 177000 | 21612 |
How can we improve?
How can we improve?