1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Stainless Steel Compact Snap Lock C-1129

FASTENERS

Stainless Steel Compact Snap Lock C-1129
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 82.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A compact stainless steel snap lock.
[Features]
· Stainless steel construction with excellent corrosion-resistance.
· Product weight: 15 g.
· Materials: Cold rolled stainless steel plate (SUS304).
· Surface finish: Gloss tumble finishing.
· Tensile load: 19 N at 0.5 mm tightening margin.
[Applications]
· For measuring instruments and fastening light covers.

Snap Lock With Excellent Corrosion Resistance

C-1129 external appearance

C-1129 external appearance

C-1129 dimensional drawing

C-1129 dimensional drawing

Part Number
C-1129
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 82.00

FASTENERS 1 Piece(s) Same day 10

Loading...

  1. 1
 

Basic Information

Tension Load(N) 19 Overall width(mm) 22 Main Body Overall Length(mm) 33
Main Body Width(mm) 15 Material Cold rolled stainless steel plate Surface Finish Barrel Grinding
Product Code 20839

Please check the type/dimensions/specifications of the part C-1129 in the Stainless Steel Compact Snap Lock C-1129 series.