1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Standard Solenoid Valve F10 Series

Standard Solenoid Valve F10 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,990.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • [In-Stock Items]
    F10T0 24 V DC
    F10T0-PN 24 V DC
    F10T1 24 V DC
    F10T1-A1-PN 24 V DC
    F10T1-PS 24 V DC
    F10T2 24 V DC
    F10T2-A1-PS24 V DC
    F10T2-A2-PS 24 V DC
    F10T2-PN 24 V DC
    F15T2 24 V DC
  • [Discontinued Information]Part number: KOG1F10T3, KOG1F10T4 and KOG1F10LTA will be discontinued in April 2022.

Product Description

- Control Equipment Standard Electromagnetic Valve F10 Series from KOGANEI.
- With the F series 2-position valves, you can use a manual override to select either the single solenoid valve or the double solenoid valve function.
- Koganei’s unique dual use fittings can be connected to two different types of tubes with differing outer diameters. No need to waste time selecting fittings based on the tube size.
- Since the direction of the fitting blocks can be changed after purchase, the user is free to change the piping direction.

Drawing

Unit: mm
Standard Solenoid Valve F10 Series drawing 1

F10T valve specifications - F3 - PS

 
Standard Solenoid Valve F10 Series drawing 2

F10T valve specifications - F4 - PS

 
Standard Solenoid Valve F10 Series drawing 3

F10T0 - F□ - PS

Product features details

A new shape that has been further enhanced by the thorough pursuit of ease of use

Single solenoid status

Single solenoid status

Double solenoid status

Double solenoid status

Uses reducing size dual-purpose fittings

Example: External appearance with ø6 (6 mm in diameter) tubes connected

Example: External appearance with ø6 (6 mm in diameter) tubes connected

Example: External appearance with ø4 (4 mm in diameter) tubes connected

Example: External appearance with ø4 (4 mm in diameter) tubes connected

Secret story of development

 

It is a product with combining design know-how and production technology cultivated since the manufacturer founding to meet customer needs, and it is developed after undergoing strict inspection.

Part Number
F10LT2-A1-PS DC24V
F10T0-A1 DC24V
F10T0-A1-PL3 DC24V
F10T0-A1-PL DC24V
F10T0-A1-PN DC24V
F10T0-A1-PP DC24V
F10T0-A1-PS3 DC24V
F10T0-A1-PS DC24V
F10T0-A1-PS/DC24V
F10T0-A2-PS DC24V
F10T0 DC24V
F10T0-F3-PL DC24V
F10T0-F3-PS3 DC24V
F10T0-F3-PS DC24V
F10T0-F4-PL DC24V
F10T0-F5-PS DC24V
F10T0-FJ5 DC24V
F10T0-FJ5-PL3 DC24V
F10T0-FJ5-PL DC24V
F10T0-FJ5-PN DC24V
F10T0-FJ5-PP DC24V
F10T0-FJ5-PS3 DC24V
F10T0-FJ5-PS DC24V
F10T0-FJ5A DC24V
F10T0-FJ5A-PL DC24V
F10T0-FJ5A-PN DC24V
F10T0-FJ5A-PS DC24V
F10T0-FJ5B-PS DC24V
F10T0-FJ6 DC24V
F10T0-FJ6-PL3 DC24V
F10T0-FJ6-PL DC24V
F10T0-FJ6-PN DC24V
F10T0-FJ6-PS3 DC24V
F10T0-FJ6-PS DC24V
F10T0-FJ6A-PL DC24V
F10T0-FJ6A-PN DC24V
F10T0-FJ6A-PS DC24V
F10T0-FJ DC24V
F10T0-FJ-PL3 DC24V
F10T0-FJ-PL DC24V
F10T0-FJ-PN DC24V
F10T0-FJ-PS3 DC24V
F10T0-FJ-PS DC24VSALE
F10T0-FJ-PS/DC24V
F10T0-FM DC24V
F10T0-FM-PL DC24V
F10T0-FM-PN DC24V
F10T0-FM-PS3 DC24V
F10T0-FM-PS DC24V
F10T0-FMA-PL DC24V
F10T0-FMA-PN DC24V
F10T0-FMB-PS DC24V
F10T0-PL3 DC24V
F10T0-PL DC24VSALE
F10T0-PN DC24V
F10T0-PP DC24V
F10T0-PS3 DC24V
F10T0-PS DC24V
F10T0-R-A1 DC24V
F10T0-R-A1-PL3 DC24V
F10T0-R-A1-PN DC24V
F10T0-R-A1-PS3 DC24V
F10T0-R-A1-PS DC24V
F10T0-R DC24V
F10T0-R-FJ5-PL DC24V
F10T0-R-FJ5-PS3 DC24V
F10T0-R-FJ5-PS DC24V
F10T0-R-FJ6-PS DC24V
F10T0-R-FJ6A DC24V
F10T0-R-FJ-PN DC24V
F10T0-R-FJ-PS3 DC24V
F10T0-R-FJ-PS DC24V
F10T0-R-FM-PS3 DC24V
F10T0-R-PL3 DC24V
F10T0-R-PL DC24V
F10T0-R-PN DC24V
F10T0-R-PP DC24V
F10T0-R-PS3 DC24V
F10T0-R-PS DC24V
F10T1-A1 DC24V
F10T1-A1-PL3 DC24V
F10T1-A1-PL DC24V
F10T1-A1-PN DC24V
F10T1-A1-PS3 DC24V
F10T1-A1-PS AC100V
F10T1-A1-PS DC24V
F10T1-A2-PL DC24V
F10T1-A2-PS3 DC24V
F10T1-A2-PS DC24V
F10T1 DC24V
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplication Mounting Orientation Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Manual Switch
(Ø)
Plumbing CV Value Connecting Tube Diameter Pilot Air Supply Other specifications Operation Mode Wiring Type 2 Position· Single Solenoid Specifications Voltage Manual Mechanism Back-Pressure Check Valve Independent Air Supply / Exhaust Specifications, Stop Valve Split IP Specifications

฿ 2,763.24

STANDARD TYPE VALVE 1 Piece(s) 11 Day(s) -Unit for manifold mountedManifold baseOil-Free / Low-CurrentDouble2-position exhaustSelf-holdingDC24V--20 to 40Subbase Plumbing0.27-InternalA type with output plateInternal Pilot TypePSForm for Both Single / Double-Manual buttonNo back pressure preventionN/ANo splitN/A

฿ 2,309.71

STANDARD TYPE VALVE 1 Piece(s) 10 Day(s) -Unit for manifold mountedManifold baseStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24V--20 to 40Subbase Plumbing0.27-InternalA type with output plateInternal Pilot TypeNo code--Manual buttonNo back pressure preventionN/ANo splitN/A

฿ 2,424.60

STANDARD TYPE VALVE 1 Piece(s) 10 Day(s) -Unit for manifold mountedManifold baseStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24V--20 to 40Subbase Plumbing0.27-InternalA type with output plateInternal Pilot TypePL3--Manual buttonNo back pressure preventionN/ANo splitN/A

฿ 2,309.71

STANDARD TYPE VALVE 1 Piece(s) 10 Day(s) -Unit for manifold mountedManifold baseStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24V--20 to 40Subbase Plumbing0.27-InternalA type with output plateInternal Pilot TypePL--Manual buttonNo back pressure preventionN/ANo splitN/A

฿ 2,309.71

STANDARD TYPE VALVE 1 Piece(s) 10 Day(s) -Unit for manifold mountedManifold baseStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24V--20 to 40Subbase Plumbing0.27-InternalA type with output plateInternal Pilot TypePN--Manual buttonNo back pressure preventionN/ANo splitN/A

฿ 2,456.23

STANDARD TYPE VALVE 1 Piece(s) 11 Day(s) -Unit for manifold mountedManifold baseStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24V--20 to 40Subbase Plumbing0.27-InternalA type with output plateInternal Pilot TypePP--Manual buttonNo back pressure preventionN/ANo splitN/A

฿ 2,424.60

STANDARD TYPE VALVE 1 Piece(s) 10 Day(s) -Unit for manifold mountedManifold baseStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24V--20 to 40Subbase Plumbing0.27-InternalA type with output plateInternal Pilot TypePS3--Manual buttonNo back pressure preventionN/ANo splitN/A

฿ 2,309.71

STANDARD TYPE VALVE 1 Piece(s) 10 Day(s) -Unit for manifold mountedManifold baseStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24V--20 to 40Subbase Plumbing0.27-InternalA type with output plateInternal Pilot TypePS--Manual buttonNo back pressure preventionN/ANo splitN/A

฿ 2,036.67

SINGLE SOLENOID VALVE 1 Piece(s) 12 Day(s) -Unit for manifold mountedManifold baseStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24V--20 to 50Subbase Plumbing0.27----PS-------

฿ 2,805.10

STANDARD TYPE VALVE 1 Piece(s) 10 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24VRc1/820 to 40Direct piping0.27-InternalA type with subbaseInternal Pilot TypePS--Manual buttonNo back pressure preventionN/ANo splitN/A

฿ 2,213.43

STANDARD TYPE VALVE 1 Piece(s) 3 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24V--20 to 40Direct piping0.27-InternalNo input/output blockInternal Pilot TypeNo code--Manual buttonNo back pressure preventionN/ANo splitN/A

฿ 2,684.62

STANDARD TYPE VALVE 1 Piece(s) 10 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24VOne-Touch Pipe-20 to 40Direct piping0.27Ø4/Ø6InternalOutput port with reducing size dual-purpose fitting with block / Input port with female thread blockInternal Pilot TypePL--Manual buttonNo back pressure preventionN/ANo splitN/A

฿ 2,799.36

STANDARD TYPE VALVE 1 Piece(s) 11 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24VOne-Touch Pipe-20 to 40Direct piping0.27Ø4/Ø6InternalOutput port with reducing size dual-purpose fitting with block / Input port with female thread blockInternal Pilot TypePS3--Manual buttonNo back pressure preventionN/ANo splitN/A

฿ 2,684.62

STANDARD TYPE VALVE 1 Piece(s) 10 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24VOne-Touch Pipe-20 to 40Direct piping0.27Ø4/Ø6InternalOutput port with reducing size dual-purpose fitting with block / Input port with female thread blockInternal Pilot TypePS--Manual buttonNo back pressure preventionN/ANo splitN/A

฿ 2,497.17

STANDARD TYPE VALVE 1 Piece(s) 10 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24VMM520 to 40Direct piping0.27-InternalOutput port with female thread block / Input port with female thread blockInternal Pilot TypePL--Manual buttonNo back pressure preventionN/ANo splitN/A

฿ 2,612.06

STANDARD TYPE VALVE 1 Piece(s) 10 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24VOne-Touch Pipe-20 to 40Direct piping0.27φ4InternalOutput port with single fitting block / Input port with female thread blockInternal Pilot TypePS--Manual buttonNo back pressure preventionN/ANo splitN/A

฿ 2,457.32

STANDARD TYPE VALVE 1 Piece(s) 10 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24VOne-Touch Pipe-20 to 40Direct piping0.27φ4InternalOutput port with single fitting blockInternal Pilot TypeNo code--Manual buttonNo back pressure preventionN/ANo splitN/A

฿ 2,575.78

STANDARD TYPE VALVE 1 Piece(s) 10 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24VOne-Touch Pipe-20 to 40Direct piping0.27φ4InternalOutput port with single fitting blockInternal Pilot TypePL3--Manual buttonNo back pressure preventionN/ANo splitN/A

฿ 2,460.88

STANDARD TYPE VALVE 1 Piece(s) 10 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24VOne-Touch Pipe-20 to 40Direct piping0.27φ4InternalOutput port with single fitting blockInternal Pilot TypePL--Manual buttonNo back pressure preventionN/ANo splitN/A

฿ 2,460.88

STANDARD TYPE VALVE 1 Piece(s) 10 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24VOne-Touch Pipe-20 to 40Direct piping0.27φ4InternalOutput port with single fitting blockInternal Pilot TypePN--Manual buttonNo back pressure preventionN/ANo splitN/A

฿ 2,608.96

STANDARD TYPE VALVE 1 Piece(s) 11 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24VOne-Touch Pipe-20 to 40Direct piping0.27φ4InternalOutput port with single fitting blockInternal Pilot TypePP--Manual buttonNo back pressure preventionN/ANo splitN/A

฿ 2,575.78

STANDARD TYPE VALVE 1 Piece(s) 10 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24VOne-Touch Pipe-20 to 40Direct piping0.27φ4InternalOutput port with single fitting blockInternal Pilot TypePS3--Manual buttonNo back pressure preventionN/ANo splitN/A

฿ 2,460.88

STANDARD TYPE VALVE 1 Piece(s) 10 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24VOne-Touch Pipe-20 to 40Direct piping0.27φ4InternalOutput port with single fitting blockInternal Pilot TypePS--Manual buttonNo back pressure preventionN/ANo splitN/A

฿ 2,427.70

STANDARD TYPE VALVE 1 Piece(s) 11 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24VOne-Touch Pipe-20 to 40Direct piping0.27φ4Internal3-port normal time (NC), Output port with single fitting blockInternal Pilot TypeNo code--Manual buttonNo back pressure preventionN/ANo splitN/A

฿ 2,424.60

STANDARD TYPE VALVE 1 Piece(s) 11 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24VOne-Touch Pipe-20 to 40Direct piping0.27φ4Internal3-port normal time (NC), Output port with single fitting blockInternal Pilot TypePL--Manual buttonNo back pressure preventionN/ANo splitN/A

฿ 2,421.04

STANDARD TYPE VALVE 1 Piece(s) 11 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24VOne-Touch Pipe-20 to 40Direct piping0.27φ4Internal3-port normal time (NC), Output port with single fitting blockInternal Pilot TypePN--Manual buttonNo back pressure preventionN/ANo splitN/A

฿ 2,421.04

STANDARD TYPE VALVE 1 Piece(s) 11 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24VOne-Touch Pipe-20 to 40Direct piping0.27φ4Internal3-port normal time (NC), Output port with single fitting blockInternal Pilot TypePS--Manual buttonNo back pressure preventionN/ANo splitN/A

฿ 2,596.65

STANDARD TYPE VALVE 1 Piece(s) 11 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24VOne-Touch Pipe-20 to 40Direct piping0.27φ4Internal3-port normal time (NO,) Output port with single fitting blockInternal Pilot TypePS--Manual buttonNo back pressure preventionN/ANo splitN/A

฿ 2,500.26

STANDARD TYPE VALVE 1 Piece(s) 10 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24VOne-Touch Pipe-20 to 40Direct piping0.27φ6InternalOutput port with single fitting blockInternal Pilot TypeNo code--Manual buttonNo back pressure preventionN/ANo splitN/A

฿ 2,612.06

STANDARD TYPE VALVE 1 Piece(s) 10 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24VOne-Touch Pipe-20 to 40Direct piping0.27φ6InternalOutput port with single fitting blockInternal Pilot TypePL3--Manual buttonNo back pressure preventionN/ANo splitN/A

฿ 2,497.17

STANDARD TYPE VALVE 1 Piece(s) 10 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24VOne-Touch Pipe-20 to 40Direct piping0.27φ6InternalOutput port with single fitting blockInternal Pilot TypePL--Manual buttonNo back pressure preventionN/ANo splitN/A

฿ 2,495.62

STANDARD TYPE VALVE 1 Piece(s) 10 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24VOne-Touch Pipe-20 to 40Direct piping0.27φ6InternalOutput port with single fitting blockInternal Pilot TypePN--Manual buttonNo back pressure preventionN/ANo splitN/A

฿ 2,612.06

STANDARD TYPE VALVE 1 Piece(s) 10 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24VOne-Touch Pipe-20 to 40Direct piping0.27φ6InternalOutput port with single fitting blockInternal Pilot TypePS3--Manual buttonNo back pressure preventionN/ANo splitN/A

฿ 2,497.17

STANDARD TYPE VALVE 1 Piece(s) 10 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24VOne-Touch Pipe-20 to 40Direct piping0.27φ6InternalOutput port with single fitting blockInternal Pilot TypePS--Manual buttonNo back pressure preventionN/ANo splitN/A

฿ 2,460.88

STANDARD TYPE VALVE 1 Piece(s) 11 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24VOne-Touch Pipe-20 to 40Direct piping0.27φ6Internal3-port normal time (NC), Output port with single fitting blockInternal Pilot TypePL--Manual buttonNo back pressure preventionN/ANo splitN/A

฿ 2,458.71

STANDARD TYPE VALVE 1 Piece(s) 11 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24VOne-Touch Pipe-20 to 40Direct piping0.27φ6Internal3-port normal time (NC), Output port with single fitting blockInternal Pilot TypePN--Manual buttonNo back pressure preventionN/ANo splitN/A

฿ 2,460.88

STANDARD TYPE VALVE 1 Piece(s) 11 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24VOne-Touch Pipe-20 to 40Direct piping0.27φ6Internal3-port normal time (NC), Output port with single fitting blockInternal Pilot TypePS--Manual buttonNo back pressure preventionN/ANo splitN/A

฿ 2,535.62

STANDARD TYPE VALVE 1 Piece(s) 10 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24VOne-Touch Pipe-20 to 40Direct piping0.27Ø4/Ø6InternalOutput port, reducing sizeInternal Pilot TypeNo code--Manual buttonNo back pressure preventionN/ANo splitN/A

฿ 2,856.39

STANDARD TYPE VALVE 1 Piece(s) 10 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24VOne-Touch Pipe-20 to 40Direct piping0.27Ø4/Ø6InternalOutput port, reducing sizeInternal Pilot TypePL3--Manual buttonNo back pressure preventionN/ANo splitN/A

฿ 2,539.50

STANDARD TYPE VALVE 1 Piece(s) 10 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24VOne-Touch Pipe-20 to 40Direct piping0.27Ø4/Ø6InternalOutput port, reducing sizeInternal Pilot TypePL--Manual buttonNo back pressure preventionN/ANo splitN/A

฿ 2,539.50

STANDARD TYPE VALVE 1 Piece(s) 10 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24VOne-Touch Pipe-20 to 40Direct piping0.27Ø4/Ø6InternalOutput port, reducing sizeInternal Pilot TypePN--Manual buttonNo back pressure preventionN/ANo splitN/A

฿ 2,654.39

STANDARD TYPE VALVE 1 Piece(s) 10 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24VOne-Touch Pipe-20 to 40Direct piping0.27Ø4/Ø6InternalOutput port, reducing sizeInternal Pilot TypePS3--Manual buttonNo back pressure preventionN/ANo splitN/A

฿ 2,539.50

฿ 1,401.04

KOGANEI STANDARD TYPE VALVE 1 Piece(s) Same day 10Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24VOne-Touch Pipe-20 to 40Direct piping0.27Ø4/Ø6InternalOutput port, reducing sizeInternal Pilot TypePS--Manual buttonNo back pressure preventionN/ANo splitN/A

฿ 2,242.50

SINGLE SOLENOID VALVE 1 Piece(s) 13 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24VOne-Touch Pipe-20 to 50Direct piping0.27Ø4/Ø6---PS-------

฿ 2,340.72

STANDARD TYPE VALVE 1 Piece(s) 10 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24VMM520 to 40Direct piping0.27-InternalWith output port female thread blockInternal Pilot TypeNo code--Manual buttonNo back pressure preventionN/ANo splitN/A

฿ 2,342.89

STANDARD TYPE VALVE 1 Piece(s) 10 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24VMM520 to 40Direct piping0.27-InternalWith output port female thread blockInternal Pilot TypePL--Manual buttonNo back pressure preventionN/ANo splitN/A

฿ 2,342.43

STANDARD TYPE VALVE 1 Piece(s) 10 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24VMM520 to 40Direct piping0.27-InternalWith output port female thread blockInternal Pilot TypePN--Manual buttonNo back pressure preventionN/ANo splitN/A

฿ 2,457.32

STANDARD TYPE VALVE 1 Piece(s) 10 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24VMM520 to 40Direct piping0.27-InternalWith output port female thread blockInternal Pilot TypePS3--Manual buttonNo back pressure preventionN/ANo splitN/A

฿ 2,345.99

STANDARD TYPE VALVE 1 Piece(s) 10 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24VMM520 to 40Direct piping0.27-InternalWith output port female thread blockInternal Pilot TypePS--Manual buttonNo back pressure preventionN/ANo splitN/A

฿ 2,322.58

STANDARD TYPE VALVE 1 Piece(s) 11 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24VMM520 to 40Direct piping0.27-Internal3-port normal time (NC), Output port with female thread blockInternal Pilot TypePL--Manual buttonNo back pressure preventionN/ANo splitN/A

฿ 2,323.51

STANDARD TYPE VALVE 1 Piece(s) 11 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24VMM520 to 40Direct piping0.27-Internal3-port normal time (NC), Output port with female thread blockInternal Pilot TypePN--Manual buttonNo back pressure preventionN/ANo splitN/A

฿ 2,330.95

STANDARD TYPE VALVE 1 Piece(s) 11 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24VMM520 to 40Direct piping0.27-Internal3 port normal time (NO), Output port with female thread blockInternal Pilot TypePS--Manual buttonNo back pressure preventionN/ANo splitN/A

฿ 2,309.71

STANDARD TYPE VALVE 1 Piece(s) 10 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24V--20 to 40Direct piping0.27-InternalNo input/output blockInternal Pilot TypePL3--Manual buttonNo back pressure preventionN/ANo splitN/A

฿ 1,990.71

฿ 1,194.63

KOGANEI STANDARD TYPE VALVE 1 Piece(s) Same day 10Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24V--20 to 40Direct piping0.27-InternalNo input/output blockInternal Pilot TypePL--Manual buttonNo back pressure preventionN/ANo splitN/A

฿ 2,213.43

STANDARD TYPE VALVE 1 Piece(s) 3 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24V--20 to 40Direct piping0.27-InternalNo input/output blockInternal Pilot TypePN--Manual buttonNo back pressure preventionN/ANo splitN/A

฿ 2,345.99

STANDARD TYPE VALVE 1 Piece(s) 11 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24V--20 to 40Direct piping0.27-InternalNo input/output blockInternal Pilot TypePP--Manual buttonNo back pressure preventionN/ANo splitN/A

฿ 2,309.71

STANDARD TYPE VALVE 1 Piece(s) 3 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24V--20 to 40Direct piping0.27-InternalNo input/output blockInternal Pilot TypePS3--Manual buttonNo back pressure preventionN/ANo splitN/A

฿ 2,194.81

STANDARD TYPE VALVE 1 Piece(s) 10 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24V--20 to 40Direct piping0.27-InternalNo input/output blockInternal Pilot TypePS--Manual buttonNo back pressure preventionN/ANo splitN/A

฿ 2,373.28

STANDARD TYPE VALVE 1 Piece(s) 10 Day(s) -Unit for manifold mountedManifold baseStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24V--20 to 40Subbase Plumbing0.27-InternalA type with output plateInternal Pilot TypeNo code--Manual LeverNo back pressure preventionN/ANo splitN/A

฿ 2,480.42

STANDARD TYPE VALVE 1 Piece(s) 10 Day(s) -Unit for manifold mountedManifold baseStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24V--20 to 40Subbase Plumbing0.27-InternalA type with output plateInternal Pilot TypePL3--Manual LeverNo back pressure preventionN/ANo splitN/A

฿ 2,370.18

STANDARD TYPE VALVE 1 Piece(s) 10 Day(s) -Unit for manifold mountedManifold baseStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24V--20 to 40Subbase Plumbing0.27-InternalA type with output plateInternal Pilot TypePN--Manual LeverNo back pressure preventionN/ANo splitN/A

฿ 2,480.42

STANDARD TYPE VALVE 1 Piece(s) 10 Day(s) -Unit for manifold mountedManifold baseStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24V--20 to 40Subbase Plumbing0.27-InternalA type with output plateInternal Pilot TypePS3--Manual LeverNo back pressure preventionN/ANo splitN/A

฿ 2,370.18

STANDARD TYPE VALVE 1 Piece(s) 10 Day(s) -Unit for manifold mountedManifold baseStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24V--20 to 40Subbase Plumbing0.27-InternalA type with output plateInternal Pilot TypePS--Manual LeverNo back pressure preventionN/ANo splitN/A

฿ 2,255.28

STANDARD TYPE VALVE 1 Piece(s) 10 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24V--20 to 40Direct piping0.27-InternalNo input/output blockInternal Pilot TypeNo code--Manual LeverNo back pressure preventionN/ANo splitN/A

฿ 2,521.35

STANDARD TYPE VALVE 1 Piece(s) 10 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24VOne-Touch Pipe-20 to 40Direct piping0.27φ4InternalOutput port with single fitting blockInternal Pilot TypePL--Manual LeverNo back pressure preventionN/ANo splitN/A

฿ 2,632.68

STANDARD TYPE VALVE 1 Piece(s) 10 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24VOne-Touch Pipe-20 to 40Direct piping0.27φ4InternalOutput port with single fitting blockInternal Pilot TypePS3--Manual LeverNo back pressure preventionN/ANo splitN/A

฿ 2,521.35

STANDARD TYPE VALVE 1 Piece(s) 10 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24VOne-Touch Pipe-20 to 40Direct piping0.27φ4InternalOutput port with single fitting blockInternal Pilot TypePS--Manual LeverNo back pressure preventionN/ANo splitN/A

฿ 2,548.49

STANDARD TYPE VALVE 1 Piece(s) 10 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24VOne-Touch Pipe-20 to 40Direct piping0.27φ6InternalOutput port with single fitting blockInternal Pilot TypePS--Manual LeverNo back pressure preventionN/ANo splitN/A

฿ 2,521.35

STANDARD TYPE VALVE 1 Piece(s) 11 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24VOne-Touch Pipe-20 to 40Direct piping0.27φ6Internal3-port normal time (NC), Output port with single fitting blockInternal Pilot TypeNo code--Manual LeverNo back pressure preventionN/ANo splitN/A

฿ 2,590.04

STANDARD TYPE VALVE 1 Piece(s) 10 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24VOne-Touch Pipe-20 to 40Direct piping0.27Ø4/Ø6InternalOutput port, reducing sizeInternal Pilot TypePN--Manual LeverNo back pressure preventionN/ANo splitN/A

฿ 2,708.81

STANDARD TYPE VALVE 1 Piece(s) 10 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24VOne-Touch Pipe-20 to 40Direct piping0.27Ø4/Ø6InternalOutput port, reducing sizeInternal Pilot TypePS3--Manual LeverNo back pressure preventionN/ANo splitN/A

฿ 2,591.59

STANDARD TYPE VALVE 1 Piece(s) 10 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24VOne-Touch Pipe-20 to 40Direct piping0.27Ø4/Ø6InternalOutput port, reducing sizeInternal Pilot TypePS--Manual LeverNo back pressure preventionN/ANo splitN/A

฿ 2,517.48

STANDARD TYPE VALVE 1 Piece(s) 10 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24VMM520 to 40Direct piping0.27-InternalWith output port female thread blockInternal Pilot TypePS3--Manual LeverNo back pressure preventionN/ANo splitN/A

฿ 2,358.53

SOLENOID VALVE SMALL TYPE 1 Piece(s) 10 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24V--20 to 40Direct piping0.27-InternalNo input/output blockInternal Pilot TypePL3--Manual LeverNo back pressure preventionN/ANo splitN/A

฿ 2,255.28

STANDARD TYPE VALVE 1 Piece(s) 10 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24V--20 to 40Direct piping0.27-InternalNo input/output blockInternal Pilot TypePL--Manual LeverNo back pressure preventionN/ANo splitN/A

฿ 2,250.64

STANDARD TYPE VALVE 1 Piece(s) 10 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24V--20 to 40Direct piping0.27-InternalNo input/output blockInternal Pilot TypePN--Manual LeverNo back pressure preventionN/ANo splitN/A

฿ 2,399.64

STANDARD TYPE VALVE 1 Piece(s) 11 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24V--20 to 40Direct piping0.27-InternalNo input/output blockInternal Pilot TypePP--Manual LeverNo back pressure preventionN/ANo splitN/A

฿ 2,373.28

STANDARD TYPE VALVE 1 Piece(s) 10 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24V--20 to 40Direct piping0.27-InternalNo input/output blockInternal Pilot TypePS3--Manual LeverNo back pressure preventionN/ANo splitN/A

฿ 2,255.28

STANDARD TYPE VALVE 1 Piece(s) 10 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24V--20 to 40Direct piping0.27-InternalNo input/output blockInternal Pilot TypePS--Manual LeverNo back pressure preventionN/ANo splitN/A

฿ 2,682.66

SOLENOID VALVE SMALL TYPE 1 Piece(s) 3 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(spring return)---50Direct piping0.27----No MarkForm for Both Single / DoubleDC24V-----

฿ 2,799.52

STANDARD TYPE VALVE 1 Piece(s) 11 Day(s) -Unit for manifold mountedManifold baseStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24V--20 to 40Subbase Plumbing0.27-InternalA type with output plateInternal Pilot TypePL3Form for Both Single / Double-Manual buttonNo back pressure preventionN/ANo splitN/A

฿ 2,807.10

SOLENOID VALVE SMALL TYPE 1 Piece(s) 11 Day(s) -Unit for manifold mountedManifold baseStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24V--20 to 40Subbase Plumbing0.27-InternalA type with output plateInternal Pilot TypePLForm for Both Single / Double-Manual buttonNo back pressure preventionN/ANo splitN/A

฿ 2,703.24

STANDARD TYPE VALVE 1 Piece(s) 3 Day(s) -Unit for manifold mountedManifold baseStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24V--20 to 40Subbase Plumbing0.27-InternalA type with output plateInternal Pilot TypePNForm for Both Single / Double-Manual buttonNo back pressure preventionN/ANo splitN/A

฿ 2,799.52

STANDARD TYPE VALVE 1 Piece(s) 11 Day(s) -Unit for manifold mountedManifold baseStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24V--20 to 40Subbase Plumbing0.27-InternalA type with output plateInternal Pilot TypePS3Form for Both Single / Double-Manual buttonNo back pressure preventionN/ANo splitN/A

฿ 2,668.02

SOLENOID VALVE SMALL TYPE 1 Piece(s) 10 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(spring return)---50Direct piping0.27----PSForm for Both Single / DoubleAC100V-----

฿ 2,682.66

SOLENOID VALVE SMALL TYPE 1 Piece(s) 3 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(spring return)---50Direct piping0.27----PSForm for Both Single / DoubleDC24V-----

฿ 3,182.96

STANDARD TYPE VALVE 1 Piece(s) 10 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24VRc1/820 to 40Direct piping0.27-InternalA type with subbaseInternal Pilot TypePLForm for Both Single / Double-Manual buttonNo back pressure preventionN/ANo splitN/A

฿ 3,297.85

STANDARD TYPE VALVE 1 Piece(s) 10 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24VRc1/820 to 40Direct piping0.27-InternalA type with subbaseInternal Pilot TypePS3Form for Both Single / Double-Manual buttonNo back pressure preventionN/ANo splitN/A

฿ 3,171.47

STANDARD TYPE VALVE 1 Piece(s) 10 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24VRc1/820 to 40Direct piping0.27-InternalA type with subbaseInternal Pilot TypePSForm for Both Single / Double-Manual buttonNo back pressure preventionN/ANo splitN/A

฿ 2,588.34

STANDARD TYPE VALVE 1 Piece(s) 3 Day(s) -Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)DC24V--20 to 40Direct piping0.27-InternalNo input/output blockInternal Pilot TypeNo codeForm for Both Single / Double-Manual buttonNo back pressure preventionN/ANo splitN/A

Loading...

Basic Information

Type Electromagnetic Valve Number of Ports 5-port valve Driving Type Pilot-operated Spool
Seal Type Soft seal Switching Type, Dual 3-Port Valve Non-Locking / Lock Shared