Compact Slide Rail KC-283

Caution
Product Description
A compact slide rail.
[Features]
· Compact and lightweight, compatible for use with various equipment.
· Uses ball bearings in the sliding part for smooth movement.
· Materials: Cold rolled steel plate (SPCC).
· Surface finish: Zinc plating chromate treatment (MFZn-C).
[Applications]
· Various casings for communications equipment, office equipment, testing equipment, etc.
Uses Ball Bearings In The Sliding Part For Smooth Movement

KC-283-20 external appearance

KC-283 dimensional drawing
| Product No. | L1 | L2 | P1 | P2 | P3 | P4 | P5 | N | (S) | Allowable Load N/Pair | Product Mass (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| KC-283-20 | 200 | 197 | 160 | 145 | 8 | 134 | 147 | 100 | |||
| KC-283-30 | 300 | 297 | 260 | 245 | 160 | 190 | 10 | 224 | 147 | 150 | |
| KC-283-40 | 400 | 397 | 360 | 345 | 260 | 265 | 10 | 294 | 147 | 210 | |
| KC-283-50 | 500 | 497 | 460 | 445 | 360 | 230 | 337 | 11 | 384 | 147 | 260 |