1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Rust-Prevention Magnetic Catch C-929

Rust-Prevention Magnetic Catch C-929
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 159.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The magnet is treated with corrosion-resistance, and the backing plate has corrosion-resistance that uses stainless steel, allowing you to use it for a long time and safely.
[Features]
· The magnet is treated with a rust-prevention coating and stainless steel is used in the backing plate. The corrosion-resistance of this product has been vastly improved compared to past magnetic catches.
[Applications]
· For various types of power distribution boards, machine tools and outdoor cabinets.

 
Part Number
C-929-A
C-929-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth W
(mm)
Magnet Square Mounting Surface Height H
(mm)
Product Code

฿ 159.00

DOOR CATCHS 1 Piece(s) Same day 17A1522208

฿ 171.00

DOOR CATCHS 1 Piece(s) 28 Day(s) 14B2022209

Loading...

  1. 1

Basic Information

Type Magnetic Catch Magnet Type Category Square shape Adsorption Power(N) 49
Length L(mm) 80 Mounting Method Imposition Mounting Hole Dia. D(mm) 4.2
Holding Plate Presence Operating Environment Anti-rust Body Material Polypropylene
Main Body Surface Treatment No Backing Plate Material Stainless Steel Plate Backing Plate Surface Treatment No
Magnet Material Ba-Ferrite (anisotropic) Magnet Surface Treatment No Main Body Color Transparency