(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Thin magnetic catch.
[Features]
· Thin without many protrusions, allowing various uses.
· Large, medium and small 3 sizes.
· Can be chosen to fit the application.
· Color can also be chosen.
[Applications]
· Measuring instrument, wooden furniture, fixing bulletin boards and plates.
Materials: Magnet; ferrite (anisotropic)
Case; ABS resin
Strike plate; cold rolled steel plate (SPCC)
Surface finish: Strike plate; nickel plating (MFNi)
Standard colors: black, ivory
C-91-1-Black external appearance
C-91-3-Black external appearance
Low-Profile Magnetic Catch dimensional drawing
Product No. | L1 | L2 | L3 | W1 | W2 | H | P1 | P2 | Adsorption N | Product Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
C-91-1-Black | 64 | 42 | 45 | 24.5 | 24 | 7.7 | 55 | 30 | 49 | 47 |
C-91-1-Ivory | ||||||||||
C-91-2-Black | 53 | 31 | 34 | 23.5 | 23 | 6.7 | 44 | 20 | 29 | 30 |
C-91-2-Ivory | ||||||||||
C-91-3-Black | 43 | 20 | 24 | 17 | 16.5 | 6.5 | 34 | 13 | 9 | 13 |
C-91-3-Ivory |
Part Number |
---|
C-91-1-BLACK |
C-91-1-IVORY |
C-91-2-BLACK |
C-91-2-IVORY |
C-91-3-BLACK |
C-91-3-IVORY |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Adsorption Power (N) | Length L (mm) | Width W (mm) | Height H (mm) | Main Body Color | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 86.00 | DOOR CATCHS | 1 Piece(s) | Same day | 10 | 49 | 64 | 24.5 | 7.7 | Black | 21550 | ||
฿ 86.00 | DOOR CATCHS | 1 Piece(s) | Same day | 10 | 49 | 64 | 24.5 | 7.7 | Ivory | 21551 | ||
฿ 70.00 | DOOR CATCHS | 1 Piece(s) | 28 Day(s) | 10 | 29 | 53 | 23.5 | 6.7 | Black | 21552 | ||
฿ 70.00 | DOOR CATCHS | 1 Piece(s) | 28 Day(s) | 10 | 29 | 53 | 23.5 | 6.7 | Ivory | 21553 | ||
฿ 47.00 | DOOR CATCHS | 1 Piece(s) | Same day | 10 | 9 | 43 | 17 | 6.5 | Black | 21554 | ||
฿ 47.00 | DOOR CATCHS | 1 Piece(s) | 28 Day(s) | 10 | 9 | 43 | 17 | 6.5 | Ivory | 21555 |
Loading...
Type | Magnetic Catch | Magnet Type Category | Square shape | Mounting Method | Imposition |
---|---|---|---|---|---|
Mounting Hole Dia. D(mm) | 3.5 | Magnet Square Mounting Surface | A | Holding Plate | Presence |
Operating Environment | Standard | Body Material | ABS Resin | Main Body Surface Treatment | No |
Backing Plate Material | Cold rolled steel plate (SPCC) | Backing Plate Surface Treatment | Nickel plating | Magnet Material | Ba-Ferrite (anisotropic) |
Magnet Surface Treatment | No |
How can we improve?
How can we improve?