1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

US Military Standard Length Hinge, MS-35825

US Military Standard Length Hinge, MS-35825
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,146.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Made of aluminum and excellent in corrosion resistance and chemical resistance.
· Can be disassembled and used

 
Part Number
MS-35825-14A
MS-35825-16A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth W
(mm)
Product Code

฿ 5,146.00

CONTINUOUS HINGES 1 Piece(s) 35 Day(s) 3812469

฿ 5,533.00

CONTINUOUS HINGES 1 Piece(s) 35 Day(s) 6412471

Loading...

  1. 1

Basic Information

Length L(mm) 2133 Flat Hinge Type Aluminum Long Hinges Material Aluminum Alloy
Main Body Type Flat Hinges Surface Finish Alumite Treatment Plate Thickness t(mm) 1.5
Shaft Diameter φD(mm) 3 Mounting Hole No