(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A general-purpose butt hinge.
[Features]
· Choice of 8 sizes depending on the application.
· Materials: Cold rolled steel plate (SPCC).
· Surface finish: Base material.
[Applications]
· For various types of doors.
B-101-1/2 dimensional drawing
B-101-3 to 5 dimensional drawing
B-101-6 to 8 dimensional drawing
Product No. | L | W | t | P1 | P2 | P3 | ød1 | ød2 | øD1 | (øD1) | (E) | N | Reference Values | Product Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Door Height × Door Width | Door Mass (kg) | ||||||||||||||
B-101-1 | 38 | 34 | 1.2 | 6 | 26 | - | 3.9 | 5.7 | 3.1 | 5.7 | 1 | 4 | 500 × 250 | 3.4 | 16 |
B-101-2 | 51 | 38 | 1.3 | 7 | 36 | - | 3.9 | 5.7 | 3.4 | 6.1 | 1 | 4 | 700 × 350 | 5.2 | 30 |
B-101-3 | 64 | 42 | 1.4 | 8 | 25 | 6 | 4.6 | 6.5 | 3.4 | 6.4 | 1 | 6 | 700 × 350 | 8.6 | 40 |
B-101-4 | 76 | 49 | 1.5 | 9 | 29 | 7 | 5 | 7.3 | 4.2 | 7.4 | 1.3 | 6 | 700 × 350 | 13 | 60 |
B-101-5 | 89 | 56 | 1.7 | 10.5 | 34 | 7.5 | 5.3 | 7.9 | 5.2 | 8.8 | 1.7 | 6 | 700 × 350 | 18 | 95 |
B-101-6 | 102 | 70 | 1.8 | 14 | 28 | 9 | 5.9 | 8.5 | 5.6 | 9.4 | 1.9 | 8 | 900 × 450 | 20 | 140 |
B-101-7 | 127 | 80 | 2.1 | 16 | 35 | 10.5 | 6.3 | 9.3 | 7.6 | 11.9 | 2.8 | 8 | 1,000 × 500 | 31 | 250 |
B-101-8 | 153 | 100 | 2.3 | 22 | 43 | 12 | 6.3 | 9.3 | 7.6 | 12.3 | 2.7 | 8 | 1,100 × 550 | 40 | 380 |
Part Number |
---|
B-101-1 |
B-101-2 |
B-101-3 |
B-101-4 |
B-101-5 |
B-101-6 |
B-101-7 |
B-101-8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Width W (mm) | Plate Thickness t (mm) | Shaft Diameter φD (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 23.00 | BUTT HINGES | 1 Piece(s) | Same day | 10 | 38 | 34 | 1.2 | 3.1 | 10245 | ||
฿ 23.00 | BUTT HINGES | 1 Piece(s) | Same day | 10 | 51 | 38 | 1.3 | 3.4 | 10246 | ||
฿ 26.00 | BUTT HINGES | 1 Piece(s) | Same day | 10 | 64 | 42 | 1.4 | 3.4 | 10247 | ||
฿ 43.00 | BUTT HINGES | 1 Piece(s) | Same day | 10 | 76 | 49 | 1.5 | 4.2 | 10248 | ||
฿ 58.00 | BUTT HINGES | 1 Piece(s) | Same day | 10 | 89 | 56 | 1.7 | 5.2 | 10249 | ||
฿ 85.00 | BUTT HINGES | 1 Piece(s) | Same day | 10 | 102 | 70 | 1.8 | 5.6 | 10250 | ||
฿ 162.00 | BUTT HINGES | 1 Piece(s) | Same day | 10 | 127 | 80 | 2.1 | 7.6 | 10251 | ||
฿ 258.00 | BUTT HINGES | 1 Piece(s) | Same day | 10 | 153 | 100 | 2.3 | 7.6 | 10252 |
Loading...
Main Body Type | Flat Hinges | Flat Hinge Type | Standard Type | Material | Cold rolled steel plate (SPCC) |
---|---|---|---|---|---|
Surface Finish | Fabric | Mounting Hole | Through Hole |
How can we improve?
How can we improve?