(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Same size also available in stainless steel. See B-1005
[Features]
· Right type / left type
Part Number |
---|
B-5-1-L |
B-5-1-R |
B-5-2-L |
B-5-2-R |
B-5-3-L |
B-5-3-R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Width W (mm) | Reversed | Plate Thickness t (mm) | Shaft Diameter φD (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 66.00 | SLIP-JOINT HINGES | 1 Piece(s) | 29 Day(s) | 10 | 40 | 38 | Left Type | 1.2 | 4 | 10027 | ||
฿ 66.00 | SLIP-JOINT HINGES | 1 Piece(s) | 29 Day(s) | 10 | 40 | 38 | Right Type | 1.2 | 4 | 10028 | ||
฿ 51.00 | SLIP-JOINT HINGES | 1 Piece(s) | Same day | 10 | 38 | 38 | Left Type | 1 | 2.3 | 10029 | ||
฿ 51.00 | SLIP-JOINT HINGES | 1 Piece(s) | 29 Day(s) | 10 | 38 | 38 | Right Type | 1 | 2.3 | 10030 | ||
฿ 47.00 | SLIP-JOINT HINGES | 1 Piece(s) | 29 Day(s) | 10 | 31 | 28 | Left Type | 0.8 | 2 | 10031 | ||
฿ 47.00 | SLIP-JOINT HINGES | 1 Piece(s) | 29 Day(s) | 10 | 31 | 28 | Right Type | 0.8 | 2 | 10032 |
Loading...
Main Body Type | Detachable Hinges | Detachable, Flag Hinge Type | Standard Type | Material | Cold rolled steel plate (SPCC) |
---|---|---|---|---|---|
Surface Finish | Zinc Plating Chromate Treatment | Mounting Hole | No |
How can we improve?
How can we improve?