Vertical Lift-Off Hinge (B-66 / Zinc Alloy)

Brand :
TAKIGEN
Caution
Product Description
A stylish lift-off hinge.
[Features]
· Left and right dual use type.
· A stylish cast product.
· Materials: Zinc alloy (ZDC).
· Surface finish: Chrome plating (MZCr).
[Applications]
· Scientific equipment, vehicles and machine tools.
Left And Right Type Hinge

B-66-2 external appearance

B-66 dimensional drawing
| Product No. | L | W | H | t | P | φD | M | Reference Door Mass When Using 2 pcs Vertically (kg) | Product Mass (g) | |
|---|---|---|---|---|---|---|---|---|---|---|
| ZDC | SUS | ZDC | ||||||||
| B-66-1 | 80 | 14.5 | 11.5 | 4.5 | 4 | 68 | 6 | M4 | 10 | 95 |
| B-66-2 | 60 | 13 | 9.5 | 3 | 48 | 5 | M4 | 6 | 50 | |
| B-66-3 | 51 | 11 | 8 | 2.5 | 40 | 4 | M3 | 4 | 30 | |
| B-66-4 | 35 | 8 | 6 | 2 | 27 | 3 | M3 | 2 | 12 | |