(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A slip-joint hinge.
[Features]
· Right and left types are available.
· Ideal for small doors.
· Materials: Cold rolled steel plate (SPCC).
· Surface finish: Zinc plating chromate treatment (MFZn-C).
· Without holes.
[Applications]
· Measuring instruments, communications equipment, audio equipment.
B-4 dimensional drawing
Product No. | Remarks | L1 | L2 | W | t | øD1 | (øD2) | P1 | P2 | Reference Door Mass When Using 2 pcs Vertically (kg) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
SPCC | Ti/SUS | SPCC | Ti/SUS | SPCC | ||||||||
B-4-1-L | Left type | 75 | 73 | 38 | 2 | 2 | 4 | 8.3 | 8.3 | 24 | 30 | 15 |
B-4-1-R | Right type | |||||||||||
B-4-2-L | Left type | 64 | 63 | 36 | 1.5 | 1.6 | 4 | 7.3 | 7.5 | 24 | 24 | 10 |
B-4-2-R | Right type | |||||||||||
B-4-3-L | Left type | 50 | 49 | 32 | 1.5 | 1.6 | 4 | 7.3 | 7.5 | 21 | 20 | 7 |
B-4-3-R | Right type |
Product No. | Product Mass (g) | ||
---|---|---|---|
SPCC | Ti | SUS | SPCC |
B-4-1-L | 36 | 65 | 65 |
B-4-1-R | |||
B-4-2-L | 22 | 40 | 45 |
B-4-2-R | |||
B-4-3-L | 16.5 | 30 | 30 |
B-4-3-R |
Part Number |
---|
B-4-1-L |
B-4-1-R |
B-4-2-L |
B-4-2-R |
B-4-3-L |
B-4-3-R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Width W (mm) | Reversed | Plate Thickness t (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 66.00 | BUTT HINGES | 1 Piece(s) | Same day | 10 | 75 | 38 | Left Type | 2 | 10021 | ||
฿ 66.00 | BUTT HINGES | 1 Piece(s) | Same day | 10 | 75 | 38 | Right Type | 2 | 10022 | ||
฿ 55.00 | BUTT HINGES | 1 Piece(s) | Same day | 10 | 64 | 36 | Left Type | 1.6 | 10023 | ||
฿ 55.00 | BUTT HINGES | 1 Piece(s) | 29 Day(s) | 10 | 64 | 36 | Right Type | 1.6 | 10024 | ||
฿ 39.00 | BUTT HINGES | 1 Piece(s) | 35 Day(s) | 10 | 50 | 32 | Left Type | 1.6 | 10025 | ||
฿ 39.00 | BUTT HINGES | 1 Piece(s) | 25 Day(s) | 10 | 50 | 32 | Right Type | 1.6 | 10026 |
Loading...
Main Body Type | Detachable Hinges | Detachable, Flag Hinge Type | Standard Type | Material | Cold rolled steel plate (SPCC) |
---|---|---|---|---|---|
Surface Finish | Zinc Plating Chromate Treatment | Shaft Diameter φD(mm) | 4 | Mounting Hole | No |
How can we improve?
How can we improve?