1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Stainless Steel Insertion and Removal Clean Room Hinge B-1239

CLEAN HINGES

Stainless Steel Insertion and Removal Clean Room Hinge B-1239
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,013.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Thrust bearings are used in the shaft to reduce the generation of metal powder due to wear.
·Fluororesin is used for the sliding part, so it is effective for wear resistance, heat resistance, and outgassing.
·The surface is buffed to a mirror finish to reduce the adhesion of floating dust.
· Made of stainless steel, corrosion resistant.
[Applications]
·Control panels, measuring equipment, and medical equipment in clean rooms.

 
Part Number
B-1239-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,013.00

CLEAN HINGES 1 Piece(s) 29 Day(s)

Loading...

  1. 1

Basic Information

Main Body Type Detachable Hinges Detachable, Flag Hinge Type Flag type Length L(mm) 102
Material Stainless Steel (SUS304) Surface Finish Mirror Surface Buff Polishing Width W(mm) 106
Reversed Left/Right Combination Type Plate Thickness t(mm) 3 Shaft Diameter φD(mm) 8
Mounting Hole Through Hole Product Code 13213

Please check the type/dimensions/specifications of the part B-1239-2 in the Stainless Steel Insertion and Removal Clean Room Hinge B-1239 series.