1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Hex Socket Head Taper Plug, Float Type, A Type【1-1,000 Pieces Per Package】

Hex Socket Head Taper Plug, Float Type, A Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 13.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Depending on the position of the reference diameter, there are two types: the sinking type and the floating type. [Applications]It is used for sealing in fields such as hydraulic equipment, pneumatic equipment, pumps, and automobiles.

 
Part Number
910000005
910000010SALE
910000020
910000030
910000040SALE
910000060
910000100
910200005
910200010SALE
910200020
910200030
910200040
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (R) Length ±0.4
(mm)
Material Surface Treatment

฿ 51.41

NNS HEX SOCKET TAPERPLUG FLOAT 1 Piece(s) 3 Day(s) 101/167[Steel] Forged Carbon Steel[Black Oxide] Black oxide film

฿ 13.45

฿ 7.06

HEX SOCKET TAPERPLUG FLOAT 1 Piece(s) Same day 101/88[Steel] Forged Carbon Steel[Black Oxide] Black oxide film

฿ 13.75

HEX SOCKET TAPERPLUG FLOAT 1 Piece(s) Same day 101/411[Steel] Forged Carbon Steel[Black Oxide] Black oxide film

฿ 16.92

HEX SOCKET TAPERPLUG FLOAT 1 Piece(s) Same day 103/812[Steel] Forged Carbon Steel[Black Oxide] Black oxide film

฿ 36.00

฿ 10.66

HEX SOCKET TAPERPLUG FLOAT 1 Piece(s) Same day 101/215[Steel] Forged Carbon Steel[Black Oxide] Black oxide film

฿ 45.68

HEX SOCKET TAPERPLUG FLOAT 1 Piece(s) Same day 103/417[Steel] Forged Carbon Steel[Black Oxide] Black oxide film

฿ 102.48

NNS HEX SOCKET TAPERPLUG FLOAT 1 Piece(s) 5 Day(s) 10119[Steel] S25C[Black Oxide] Black oxide film

฿ 22,110.12

NNS HEX SOCKET TAPERPLUG FLOAT 1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 101/167[Stainless Steel] SUSXM7Barrel, Passivated

฿ 57.29

฿ 14.88

HEX SOCKET TAPERPLUG FLOAT 1 Piece(s) Same day 101/88[Stainless Steel] SUSXM7Barrel, Passivated

฿ 79.82

HEX SOCKET TAPERPLUG FLOAT 1 Piece(s) Same day 101/411[Stainless Steel] SUSXM7Barrel, Passivated

฿ 114.97

NNS HEX SOCKET TAPERPLUG FLOAT 1 Piece(s) 3 Day(s) 103/812[Stainless Steel] SUSXM7Barrel, Passivated

฿ 141.68

NNS HEX SOCKET TAPERPLUG FLOAT 1 Piece(s) 3 Day(s) 101/215[Stainless Steel] SUSXM7Barrel, Passivated

Loading...

  1. 1

Basic Information

Shape Standard Mounting Hole Shape Hex Socket Plug Type Floating Plugs