1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Hex Socket Head With Tapered Plug, Reinforced Sink Type, NB Type (919800040)

HEX SOCKET TAPER PLUG NB

Hex Socket Head With Tapered Plug, Reinforced Sink Type, NB Type (919800040)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The reference diameter position is closer to the upper surface of the plug than the JIS tapered male thread, and it is flushed with the female thread member when tightened. For general hydraulic pressure equipment.

 
Part Number
919800040
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (R) Length ±0.4
(mm)

฿ 94.29

HEX SOCKET TAPER PLUG NB 1 Piece(s) 3 Day(s) 101/212

Loading...

  1. 1

Basic Information

Shape Standard Mounting Hole Shape Hex Socket Material SCM435
Surface Treatment Black oxide film Plug Type Sunk Head Plug Strength Class 32~42