1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Thin X-Axis Fixed Stage (Manual Stage)

Thin X-Axis Fixed Stage (Manual Stage)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,272.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Similar to a conventional fixed stage, but takes up no more room than a spacer. Especially handy for use in space-constrained situations thanks to its special clamp-free operation.

[Features]
▪ Employs a lock-less mechanism; the stage will not move once set in position
▪ Natural self-locking design prevents backlash
▪ Amazingly thin compared to conventional stages
▪ Position workpieces in no more width than a spacer occupies (8 mm)

Part Number
LS-T4052FX
LS-T6052FX
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStage surface (length) (range of selection)
(mm)
Stage surface (width) (range of selection)
(mm)
Stage surface (length)
(mm)
Stage surface (width)
(mm)

฿ 11,272.60

CHS X STAGES 1 Piece(s) 3 Day(s) 1026~4026~404040

฿ 11,705.89

CHS X STAGES 1 Piece(s) 8 Day(s) 1041~6041~606060

Loading...

  1. 1
 

Basic Information

Load Capacity (Range Selectable)(N) 5~30 Feeding Method Feed Screw Table Material Aluminum alloy
Table Surface Treatment Black anodize satined Travel Guide ground glass joint Product Category Main Body
Load Capacity(N) 24.5 Type Thin X Axis Fix Stage Parallelism(µm) 100
Clamp Type No Travel Distance/Knob 1 Rotation Approx. 0.7mm Moving Direction X Axis 1 Direction