1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Goniometer Stage (Manual Stage) (Part Number)

CHS OBLIQUE STAGES

Goniometer Stage (Manual Stage)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 15,733.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
▪ Single-shaft tilt stage with different rotational axis heights and travel.
▪ When combined with a single-shaft tilt stage with different rotational axis heights, it can be a dual-axis tilt stage with the same rotational axis.
▪ The proprietary combination coupling mechanism allows fine and very smooth operation.
▪ Uses dovetail groove (D-T type) for the travel guide.
▪ Can be widely used for applications requiring the precise positioning of cameras, sensors, and other items

Part Number
TS-4052FX
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStage surface (length) (range of selection)
(mm)
Stage surface (width) (range of selection)
(mm)
Load Capacity (Range Selectable)
(N)
Travel Distance (Range Selectable) Feeding Method Table Material Table Surface Treatment Travel Guide Stage surface (length)
(mm)
Stage surface (width)
(mm)
Load Capacity
(N)
Clamp Type Travel Distance/Knob 1 Rotation

฿ 15,733.21

CHS OBLIQUE STAGES 1 Piece(s) 8 Day(s) 1026~4026~405~30~ ±10[Feed Screw] Feed ScrewAluminum alloyBlack anodize satinedground glass joint404024.5NoApprox. 46′16″

Loading...

  1. 1

Basic Information

Type Goniometer X Axis Moving Direction Tilt in one direction

Please check the type/dimensions/specifications of the part TS-4052FX in the Goniometer Stage (Manual Stage) series.

Products with similar specification

Part Number
TS-311
TS-312
TS-4051FX
TS-411
TS-412
TS-413
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSStage surface (length) (range of selection)
(mm)
Stage surface (width) (range of selection)
(mm)
Load Capacity (Range Selectable)
(N)
Travel Distance (Range Selectable) Feeding Method Table Material Table Surface Treatment Travel Guide Stage surface (length)
(mm)
Stage surface (width)
(mm)
Load Capacity
(N)
Clamp Type Travel Distance/Knob 1 Rotation

฿ 17,078.75

1 Piece(s) 8 Day(s) 1026~4026~405~30±10 to 20-Brass[Low Temperature Black Chrome Plating] Hard black chromePresence303019.6[Standard] Clamp Screw TypeApprox. 2°34′

฿ 17,973.71

1 Piece(s) 8 Day(s) 1026~4026~405~30~ ±10-Brass[Low Temperature Black Chrome Plating] Hard black chromePresence303019.6[Standard] Clamp Screw TypeApprox. 1° 48'

฿ 15,733.21

1 Piece(s) 8 Day(s) 1026~4026~405~30~ ±10[Feed Screw] Feed ScrewAluminum alloyBlack anodize satinedground glass joint404024.5NoApprox. 33′25″

฿ 17,547.93

1 Piece(s) 3 Day(s) 1026~4026~405~30±10 to 20-Brass[Low Temperature Black Chrome Plating] Hard black chromePresence404029.4[Standard] Clamp Screw TypeApprox. 2° 8 to 34"

฿ 18,438.24

1 Piece(s) 3 Day(s) 1026~4026~405~30±10 to 20-Brass[Low Temperature Black Chrome Plating] Hard black chromePresence404029.4[Standard] Clamp Screw TypeApprox.1°20′

฿ 19,777.58

1 Piece(s) 6 Day(s) 1026~4026~405~30~ ±10-Brass[Low Temperature Black Chrome Plating] Hard black chromePresence404029.4[Standard] Clamp Screw TypeApprox. 1° 1 to 32"