(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is a rotating stage of φ 30 mm size with different micro-feeding methods.
[Features]
· It is a rotating stage of φ 30 mm size with different micro-feeding methods.
· Each stage simultaneously grips the table surface to rotate 360 degrees with rough motion.
· Units that support micro-feeding can make fine movements behind the flutter clamp.
· Can be widely used for applications requiring the positioning of cameras, sensors, and other items
Part Number |
---|
RS-314T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 13,488.06 | CHS ROTATION STAGES | 1 Piece(s) | 3 Day(s) |
Loading...
Table Shape | Circular form | Stage surface (range of selection) | ~40mm | Load Capacity (Range Selectable)(N) | 5~30 |
---|---|---|---|---|---|
Travel Distance (Coarse)(deg) | 360° | Travel Distance (Fine)(deg) | ±1.5° | Feeding Method | Feed Screw |
Table Material | Aluminum alloy | Table Surface Treatment | Black anodize satined | Travel Guide | ground glass joint |
Stage Surface(Ø) | 28mm | Load Capacity(N) | 9.8 | Stroke (θ Angle)(deg) | 360 |
Parallelism(µm) | 30 | Clamp Type | Composite Clamp | Travel Distance/Knob 1 Rotation | Approx. 2.38° |
Moving Direction | Rotation Direction |
Please check the type/dimensions/specifications of the part RS-314T in the Through Beam Precision Fine Rotating Stage (Manual Stage) series.
How can we improve?
How can we improve?