1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Auxiliary Material for Piping/Fitting/Plumbing, Fitting for Water Supply Piping, Brass Inner / Outer Screw Sockets

Auxiliary Material for Piping/Fitting/Plumbing, Fitting for Water Supply Piping, Brass Inner / Outer Screw Sockets
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 215.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Secondary material for Miyako pipes, fittings and piping used for everything from general water supply to industrial applications, fittings for water supply piping, as well as brass inner and external thread sockets.

 
Part Number
M150NB-6X10
M150NB-10
M150NB-10X3
M150NB-10X6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnection Type Nominal of Thread M1 Connection Thread Type M1 Connection Thread Type M2 Nominal of Thread M2 Dimensions

฿ 299.83

MIY SCREWED FITTING 1 Piece(s) Available 9 Day(s) Screw⇔Screw Different Diameter3/8B(10A)RRc[1/4B(8A)] 1/4B(6A)6x10

฿ 415.33

MIY SCREWED FITTING 1 Piece(s) 9 Day(s) Screw⇔Screw Same Diameter・Different Type3/8B(10A)RRc3/8B(10A)10

฿ 299.83

MIY SCREWED FITTING 1 Piece(s) Available 9 Day(s) Screw⇔Screw Different Diameter3/8B(10A)RcR[1/8B(6A)] 1/8B(3A)10x3

฿ 299.83

MIY SCREWED FITTING 1 Piece(s) Available 9 Day(s) Screw⇔Screw Different Diameter3/8B(10A)RcR[1/4B(8A)] 1/4B(6A)10x6

Loading...

  1. 1

Basic Information

Connecting Shape Bushings Material Made in Brass Applicable Fluid Water
Type Fitting Interior Resin Lining No