(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]Reliable wheel gear produced by a manufacturer of speed reducers. [Specifications]Material: FC200 (JIS G55501) Tooth profile: Full teeth. Pressure angle: 20°. Surface treatment: None. Tooth surface finish: Cutting. Hole diameter tolerance: JIS H7 class
Gear Shape | Shape B | Material | Casting | Surface Treatment | No |
---|---|---|---|---|---|
Heat Treatment | No | Ground Tooth | Presence | Bearing | No |
Hole Dia. Tolerance | JIS, Class H7 | Shaft Bore Config. | Round hole | Material (Details) | FC200 |
Please check the type/dimensions/specifications of the part HF2520S in the Wheel Gear HF series.
Part Number |
---|
HF1020S |
HF1530D |
HF1530S |
HF2530D |
HF2530S |
HF2540S |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Hole diameter d (Ø) | The Number of Teeth Z (Teeth) | Tooth Width W (mm) | Target number |
---|---|---|---|---|---|---|---|---|---|
฿ 291.51 | 1 Piece(s) | 3 Day(s) | 10 | 6 | 20 | 10 | 1 | ||
฿ 404.46 | 1 Piece(s) | 6 Day(s) | 10 | 10 | 30 | 12 | 2 | ||
฿ 415.92 | 1 Piece(s) | 6 Day(s) | 10 | 10 | 30 | 12 | 1 | ||
฿ 725.89 | 1 Piece(s) | 6 Day(s) | 10 | 12 | 30 | 22 | 2 | ||
฿ 725.89 | 1 Piece(s) | 6 Day(s) | 10 | 12 | 30 | 22 | 1 | ||
฿ 961.68 | 1 Piece(s) | 6 Day(s) | 10 | 15 | 40 | 22 | 1 |
How can we improve?
How can we improve?