(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· All models are compliant with a variety of safety standards and have overheating protection equipment built in.
· Universal voltage compatibility.
· Can be combined with orthogonal shaft type gearheads for more compact space-saving device designs.
Part Number |
---|
2IK6A-SW2M |
2IK6A-SW2MB |
2IK6GN-SW2M |
2IK6GN-SW2MB |
3IK15A-SW2M |
3IK15GN-SW2M |
4IK25A-SW2M |
4IK25GN-SW2M |
5IK40A-SW2M |
5IK40GN-SW2M |
5IK60A-SW2M |
5IK60GE-SW2M |
5IK90A-SW2M |
5IK90GE-SW2M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Motor Type | Square Flange Dim. A (mm) | Rated Output (W) | Power Supply | Environment | Electromagnetic Brakes, Clutches | Voltage (V) | Shaft end shape | Connection type | Overheat protection device type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,585.00 ฿ 4,639.46 | ORI AC STANDARD MOTOR | 1 Piece(s) | 17 Day(s) | Induction | 60 | 6 | Three-Phase | Standard | Electromagnetic Brake | 200 ~ 230 | Round shaft type | Lead Wire | Impedance protection | ||
฿ 8,063.33 | ORI AC STANDARD MOTOR | 1 Piece(s) | 17 Day(s) | Induction | 60 | 6 | Three-Phase | Standard / Water Proofing / Dust Proofing | Electromagnetic Brake | 200 ~ 230 | Round shaft type | IP65 terminal box included | Impedance protection | ||
฿ 5,585.00 ฿ 4,639.46 | AC STANDARD MOTOR | 1 Piece(s) | Same day | Induction | 60 | 6 | Three-Phase | Standard | Electromagnetic Brake | 200 ~ 230 | Pinion shaft type | Lead Wire | Impedance protection | ||
฿ 8,063.33 | ORI AC STANDARD MOTOR | 1 Piece(s) | 17 Day(s) | Induction | 60 | 6 | Three-Phase | Standard / Water Proofing / Dust Proofing | Electromagnetic Brake | 200 ~ 230 | Pinion shaft type | IP65 terminal box included | Impedance protection | ||
฿ 6,198.33 ฿ 5,149.57 | ORI AC STANDARD MOTOR | 1 Piece(s) | 17 Day(s) | Induction | 70 | 15 | Three-Phase | Standard | Electromagnetic Brake | 200 ~ 230 | Round shaft type | Lead Wire | Thermal protector (automatic return type) | ||
฿ 6,198.33 ฿ 5,149.57 | ORI AC STANDARD MOTOR | 1 Piece(s) | Same day | Induction | 70 | 15 | Three-Phase | Standard | Electromagnetic Brake | 200 ~ 230 | Pinion shaft type | Lead Wire | Thermal protector (automatic return type) | ||
฿ 6,996.67 ฿ 5,812.13 | ORI AC STANDARD MOTOR | 1 Piece(s) | 17 Day(s) | Induction | 80 | 25 | Three-Phase | Standard | Electromagnetic Brake | 200 ~ 230 | Round shaft type | Lead Wire | Thermal protector (automatic return type) | ||
฿ 6,996.67 ฿ 5,812.13 | AC STANDARD MOTOR | 1 Piece(s) | Same day | Induction | 80 | 25 | Three-Phase | Standard | Electromagnetic Brake | 200 ~ 230 | Pinion shaft type | Lead Wire | Thermal protector (automatic return type) | ||
฿ 8,745.00 ฿ 7,265.35 | ORI AC STANDARD MOTOR | 1 Piece(s) | 17 Day(s) | Induction | 90 | 40 | Three-Phase | Standard | No | 200 ~ 230 | Round shaft type | Lead Wire | Thermal protector (automatic return type) | ||
฿ 8,745.00 ฿ 7,265.35 | AC STANDARD MOTOR | 1 Piece(s) | Same day | Induction | 90 | 40 | Three-Phase | Standard | No | 200 ~ 230 | Pinion shaft type | Lead Wire | Thermal protector (automatic return type) | ||
฿ 9,911.67 ฿ 8,233.62 | ORI AC STANDARD MOTOR | 1 Piece(s) | 17 Day(s) | Induction | 90 | 60 | Three-Phase | Standard | Electromagnetic Brake | 200 ~ 230 | Round shaft type | Lead Wire | Thermal protector (automatic return type) | ||
฿ 9,911.67 ฿ 8,233.62 | AC STANDARD MOTOR | 1 Piece(s) | Same day | Induction | 90 | 60 | Three-Phase | Standard | Electromagnetic Brake | 200 ~ 230 | Pinion shaft type | Lead Wire | Thermal protector (automatic return type) | ||
฿ 11,138.33 ฿ 9,253.72 | ORI AC STANDARD MOTOR | 1 Piece(s) | 17 Day(s) | Induction | 90 | 90 | Three-Phase | Standard | Electromagnetic Brake | 200 ~ 230 | Round shaft type | Cable | Thermal protector (automatic return type) | ||
฿ 11,138.33 ฿ 9,253.72 | AC STANDARD MOTOR | 1 Piece(s) | Same day | Induction | 90 | 90 | Three-Phase | Standard | Electromagnetic Brake | 200 ~ 230 | Pinion shaft type | Cable | Thermal protector (automatic return type) |
Loading...
Type | Motor Unit |
---|
How can we improve?
How can we improve?