1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Motor With Electromagnetic Brake, KII Series, Parallel Shaft Combination Type (4IK25SWM-18)

AC STANDARD MOTOR

Motor With Electromagnetic Brake, KII Series, Parallel Shaft Combination Type (4IK25SWM-18)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- Motor With Electromagnetic Brake, KII Series, Parallel Shaft Combination Type from ORIENTAL MOTOR.
- The motors were specifically designed according to the power supply voltage of each country, achieving the increase in the motor efficiency by up to 9%.
- With less heat generation and vibration of the motor, the reliability of the device has increased.
- The maximum permissible torque is up to twice as much as the conventional model.
- The gearhead lineup offers a wide range of gear ratio up to a maximum of 1/360.

Part Number
4IK25SWM-18 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSquare Flange Dim. A
(mm)
Rated Output
(W)
Reduction Ratio

฿ 11,276.80

฿ 6,722.10

AC STANDARD MOTOR 1 Piece(s) Same day 802518

Loading...

  1. 1

Basic Information

Type Motor Combination Motor Type Induction Power Supply Three-Phase
Environment Standard Gear Head Type Parallel Shafts Electromagnetic Brakes, Clutches Electromagnetic Brake
Voltage(V) 200 / 220 / 230 Shaft end shape Combination Type Connection type Lead Wire

Please check the type/dimensions/specifications of the part 4IK25SWM-18 in the Motor With Electromagnetic Brake, KII Series, Parallel Shaft Combination Type series.

Products with similar specification

Part Number
4IK25SWM-36
5IK90SWM-15
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSquare Flange Dim. A
(mm)
Rated Output
(W)
Reduction Ratio

฿ 11,524.05

1 Piece(s) Same day 802536

฿ 18,619.60

1 Piece(s) Same day 909015