(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Smallest size in its class but achieves 200W output.
Part Number |
---|
BHI62AMT-A |
BHI62AMT-G2 |
BHI62CMT-A |
BHI62CMT-G2 |
BHI62EMT-A |
BHI62EMT-G2 |
BHI62FMT-A |
BHI62FMT-G2 |
BHI62SMT-A |
BHI62SMT-G2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Power Supply | Voltage (V) | Shaft end shape |
---|---|---|---|---|---|---|---|---|
฿ 19,843.33 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | Single-phase | 100 | Round shaft type | ||
฿ 19,085.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | Single-phase | 100 | Pinion shaft type | ||
฿ 20,178.33 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | Single-phase | 200 | Round shaft type | ||
฿ 19,358.33 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | Single-phase | 200 | Pinion shaft type | ||
฿ 16,810.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | Single-phase | 220 ~ 230 | Round shaft type | ||
฿ 16,111.67 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | Single-phase | 220 ~ 230 | Pinion shaft type | ||
฿ 16,536.67 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | Single-phase | 110 ~ 115 | Round shaft type | ||
฿ 15,900.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | Single-phase | 110 ~ 115 | Pinion shaft type | ||
฿ 18,306.67 | ORI AC STANDARD MOTOR | 1 Piece(s) | 22 Day(s) | Three-Phase | 200 ~ 230 | Round shaft type | ||
฿ 17,548.33 ฿ 13,536.78 | ORI AC STANDARD MOTOR | 1 Piece(s) | 22 Day(s) | Three-Phase | 200 ~ 230 | Pinion shaft type |
Loading...
Type | Motor Unit | Motor Type | Induction | Square Flange Dim. A(mm) | 104 |
---|---|---|---|---|---|
Rated Output(W) | 200 | Environment | Standard | Electromagnetic Brakes, Clutches | Electromagnetic Brake |
Connection type | With Terminal Box |
How can we improve?
How can we improve?