1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Parallel Shaft GU-KB Gearhead (Enclosure-Shape Type) for Compact AC Motor

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Parallel Shaft GU-KB Gearhead (Enclosure-Shape Type) for Compact AC Motor
  • Parallel Shaft GU-KB Gearhead (Enclosure-Shape Type) for Compact AC Motor
  • Parallel Shaft GU-KB Gearhead (Enclosure-Shape Type) for Compact AC Motor
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,057.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Gearhead that converts motor rotational speed or torque to the required rotational speed or torque.
· Abundant product lineup of parallel shaft gearheads is available.

Part Number
5GU3KBSALE
5GU3.6KB
5GU5KBSALE
5GU6KB
5GU7.5KB
5GU9KBSALE
5GU12.5KB
5GU15KBSALE
5GU18KBSALE
5GU25KBSALE
5GU30KBSALE
5GU36KB
5GU50KBSALE
5GU60KB
5GU75KBSALE
5GU90KB
5GU100KB
5GU120KB
5GU150KB
5GU180KB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipReduction Ratio

฿ 5,456.67

฿ 4,209.28

GEAR HEAD 1 Piece(s) Same day 3

฿ 5,057.02

GEAR HEAD 1 Piece(s) Same day 3.6

฿ 5,057.02

฿ 4,255.48

GEAR HEAD 1 Piece(s) Same day 5

฿ 5,057.02

GEAR HEAD 1 Piece(s) Same day 6

฿ 5,057.02

GEAR HEAD 1 Piece(s) Same day 7.5

฿ 5,057.02

฿ 4,255.48

GEAR HEAD 1 Piece(s) Same day 9

฿ 5,675.88

ORI GEAR HEAD 1 Piece(s) Same day 12.5

฿ 5,675.88

฿ 4,786.47

GEAR HEAD 1 Piece(s) Same day 15

฿ 5,675.88

฿ 4,786.47

ORI GEAR HEAD 1 Piece(s) Same day 18

฿ 5,982.90

฿ 5,049.57

GEAR HEAD 1 Piece(s) Same day 25

฿ 5,982.90

฿ 3,437.77

GEAR HEAD 1 Piece(s) Same day 30

฿ 5,982.90

GEAR HEAD 1 Piece(s) 5 Day(s) 36

฿ 5,982.90

฿ 5,049.57

GEAR HEAD 1 Piece(s) Same day 50

฿ 5,982.90

GEAR HEAD 1 Piece(s) 5 Day(s) 60

฿ 6,381.13

฿ 3,676.81

GEAR HEAD 1 Piece(s) Same day 75

฿ 6,381.13

GEAR HEAD 1 Piece(s) 5 Day(s) 90

฿ 6,514.62

GEAR HEAD 1 Piece(s) 5 Day(s) 100

฿ 6,381.13

GEAR HEAD 1 Piece(s) Same day 120

฿ 6,381.13

GEAR HEAD 1 Piece(s) Same day 150

฿ 6,514.62

ORI GEAR HEAD 1 Piece(s) 5 Day(s) 180

Loading...

  1. 1

Basic Information

Type Gearhead simplex Square Flange Dim. A(mm) 90 Environment Standard
Gear Head Type Parallel Shafts Electromagnetic Brakes, Clutches No