1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Stainless Steel Screw-in Pipe Fitting, Hex Reducing Nipple "SNR"

Stainless Steel Screw-in Pipe Fitting, Hex Reducing Nipple "SNR"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 188.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Quality of the material:
The material is stainless steel, so it has excellent corrosion-resistance, a beautiful external appearance and is clean.
No need for painting or plating as there is no concern for rust.
· Lost-wax precision casting:
Cast products are made of high-strength stainless steel SCS13A, manufactured by lost-wax precision casting and subjected to heat treatment and pickling.
As a result, the structure is fine and stable with high strength, and can be used safely.
In addition, the surface is dense and beautiful, and the dimensional accuracy is sufficient.

Part Number
SCS13A-SNR-1/2B-1/4B
SCS13A-SNR-1/2B-3/8B
SCS13A-SNR-1/4B-1/8B
SCS13A-SNR-1B-1/2B
SCS13A-SNR-1B-3/4B
SCS13A-SNR-2B-1B
SCS13A-SNR-2B-11/2B
SCS13A-SNR-2B-11/4B
SCS13A-SNR-3/4B-1/2B
SCS13A-SNR-3/4B-3/8B
SCS13A-SNR-3/8B-1/4B
SCS13A-SNR-3/8B-1/8B
SCS13A-SNR-11/2B-1B
SCS13A-SNR-11/2B-3/4B
SCS13A-SNR-11/2B-11/4B
SCS13A-SNR-11/4B-1B
SCS13A-SNR-11/4B-3/4B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2

฿ 254.80

MIE SCREWED FITTING 1 Piece(s) 7 Day(s) 1/2B(15A)1/4B(8A)

฿ 255.73

MIE SCREWED FITTING 1 Piece(s) 5 Day(s) 1/2B(15A)3/8B(10A)

฿ 188.28

MIE SCREWED FITTING 1 Piece(s) 7 Day(s) 1/4B(8A)1/8B(6A)

฿ 442.26

MIE SCREWED FITTING 1 Piece(s) 7 Day(s) 1B(25A)1/2B(15A)

฿ 442.26

MIE SCREWED FITTING 1 Piece(s) 7 Day(s) 1B(25A)3/4B(20A)

฿ 1,648.00

MIE SCREWED FITTING 1 Piece(s) 7 Day(s) 2B(50A)1B(25A)

฿ 1,648.00

MIE SCREWED FITTING 1 Piece(s) 7 Day(s) 2B(50A)1 1/2B(40A)

฿ 1,648.00

MIE SCREWED FITTING 1 Piece(s) 7 Day(s) 2B(50A)1 1/4B(32A)

฿ 321.32

MIE SCREWED FITTING 1 Piece(s) 7 Day(s) 3/4B(20A)1/2B(15A)

฿ 321.32

MIE SCREWED FITTING 1 Piece(s) 7 Day(s) 3/4B(20A)3/8B(10A)

฿ 188.28

MIE SCREWED FITTING 1 Piece(s) 6 Day(s) 3/8B(10A)1/4B(8A)

฿ 188.28

MIE SCREWED FITTING 1 Piece(s) 7 Day(s) 3/8B(10A)1/8B(6A)

฿ 1,047.24

MIE SCREWED FITTING 1 Piece(s) 7 Day(s) 1 1/2B(40A)1B(25A)

฿ 1,047.24

MIE SCREWED FITTING 1 Piece(s) 5 Day(s) 1 1/2B(40A)3/4B(20A)

฿ 1,047.24

MIE SCREWED FITTING 1 Piece(s) 7 Day(s) 1 1/2B(40A)1 1/4B(32A)

฿ 708.33

MIE SCREWED FITTING 1 Piece(s) 7 Day(s) 1 1/4B(32A)1B(25A)

฿ 708.33

MIE SCREWED FITTING 1 Piece(s) 7 Day(s) 1 1/4B(32A)3/4B(20A)

Loading...

  1. 1

Basic Information

Connecting Shape Double nipple Connection Type Screw⇔Screw Different Diameter Material SCS13A
Connection Thread Type M1 R Connection Thread Type M2 R Applicable Fluid Water / Air / Steam / Gas / Oil
Type Fitting Surface Treatment No Interior Resin Lining No