(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
● 2008 Good Design award winning product.
● Rich color variation.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section, Length L (mm) | Color | JAN code | Ordering Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 73.34 | SANSEISANGYOU | 1 Piece(s) | 19 Day(s) | M5 | 15 | Blue | 3633005159342 | 363-2725 | ||
฿ 73.34 | SANSEISANGYOU | 1 Piece(s) | 10 Day(s) | M5 | 15 | Black | 3633005159311 | 363-2717 | ||
฿ 73.34 | SANSEISANGYOU | 1 Piece(s) | 12 Day(s) | M5 | 15 | Red | 3633005159328 | 363-2733 | ||
฿ 73.34 | SANSEISANGYOU | 1 Piece(s) | 14 Day(s) | M5 | 15 | White | 3633005159304 | 363-2741 | ||
฿ 76.19 | SANSEISANGYOU | 1 Piece(s) | 19 Day(s) | M5 | 20 | Blue | 3633005209344 | 363-2768 | ||
฿ 76.19 | SANSEISANGYOU | 1 Piece(s) | 12 Day(s) | M5 | 20 | Black | 3633005209313 | 363-2750 | ||
฿ 76.19 | SANSEISANGYOU | 1 Piece(s) | 19 Day(s) | M5 | 20 | Red | 3633005209320 | 363-2776 | ||
฿ 76.19 | SANSEISANGYOU | 1 Piece(s) | 12 Day(s) | M5 | 20 | White | 3633005209306 | 363-2784 | ||
฿ 73.34 | SANSEISANGYOU | 1 Piece(s) | 14 Day(s) | M6 | 15 | Blue | 3633006159341 | 363-2806 | ||
฿ 73.34 | SANSEISANGYOU | 1 Piece(s) | 14 Day(s) | M6 | 15 | Black | 3633006159310 | 363-2792 | ||
฿ 73.34 | SANSEISANGYOU | 1 Piece(s) | 19 Day(s) | M6 | 15 | Red | 3633006159327 | 363-2814 | ||
฿ 73.34 | SANSEISANGYOU | 1 Piece(s) | 14 Day(s) | M6 | 15 | White | 3633006159303 | 363-2822 | ||
฿ 76.19 | SANSEISANGYOU | 1 Piece(s) | 19 Day(s) | M6 | 20 | Blue | 3633006209343 | 363-2849 | ||
฿ 76.19 | SANSEISANGYOU | 1 Piece(s) | 14 Day(s) | M6 | 20 | Black | 3633006209312 | 363-2831 | ||
฿ 76.19 | SANSEISANGYOU | 1 Piece(s) | 14 Day(s) | M6 | 20 | Red | 3633006209329 | 363-2857 | ||
฿ 76.19 | SANSEISANGYOU | 1 Piece(s) | 14 Day(s) | M6 | 20 | White | 3633006209305 | 363-2865 |
Loading...
Mounting Section Type | Male thread | Main Body, Type | Polygon | Main Body Material | ASA |
---|---|---|---|---|---|
Mounting Section, Material | Steel | Threaded End Machining | No | Side Machined | No |
Polygonal Shape, Type | Triangular | Additional Function | No | Main Body, Surface Treatment | No |
Mounting Section, Surface Treatment | Trivalent Chromate | Main Body, Outer Dia. D(Ø) | 32 | Main Body, Height t(mm) | 12 |
Sales Unit | Low Quantity (can be purchased from one) |
How can we improve?
How can we improve?