1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

PEEK (Polyetheretherketone)/Taper Plug

PEEK (Polyetheretherketone)/Taper Plug
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 113.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Shape] Standard
[Mount hole shape] Hex hole
[Material] PEEK
[Surface treatment] None nominal thread designation (R) 1/8 1/4 3/8
[Length (mm)] 8 11 12

 
Part Number
PEEK/PT-R1/4
PEEK/PT-R1/8SALE
PEEK/PT-R3/8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (R) Length
(mm)

฿ 113.60

PEEK TAPER PLUG 1 Piece(s) 3 Day(s) 101/411

฿ 116.90

฿ 41.30

PEEK TAPER PLUG 1 Piece(s) Same day 101/88

฿ 160.77

PEEK TAPER PLUG 1 Piece(s) Available 3 Day(s) 103/812

Loading...

  1. 1

Basic Information

Shape Standard Mounting Hole Shape Hex Socket Material PEEK
Surface Treatment No Sales Unit Low Quantity (can be purchased from one)