1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Dual-Wheel Caster, F130

TKA CASTER

Dual-Wheel Caster, F130
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,609.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sold in single units. Note: This is different from the number contained in a case (pcs.) listed in the catalog.

 
Part Number
F130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,609.78

TKA CASTER 1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Dual Wheels Mounting Height H(mm) 153.5 Load Range(daN) 80.01~140.00
Stopper (Detail) No Stopper Allowable Load (Effective Load)(daN) 98 Wheel Material Elastomer
Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance Fitting Material Steel Mounting Hole Type Round hole
Mounting Hole Pitch Longitudinal direction P1 or Fp(mm) 50 Mounting Hole Pitch Transverse Direction P2(mm) 50 Plate Length F1 or Fb(mm) 66
Plate Width F2(mm) 66 Wheel Dia. D(Ø) 130 Wheel Width W(mm) 50
Turning Radius C(mm) 35 Mounting Section Shape Square Plate

Please check the type/dimensions/specifications of the part F130 in the Dual-Wheel Caster, F130 series.