Pipe-End Anticorrosion Fitting, RCF-K Type, Standard Product Reducing Elbow

Brand :
RIKEN

Caution

    Product Description

    [Features]
    • Screw-in with pipe end anti-corrosive fitting.
    • Anticorrosion fitting for tube ends. Malleable iron fitting with an incorporated resin core.
    • A core with double lip and O-ring packing is used for controlling water outlets and inlets to the pipe end, thereby giving excellent resistance to rust water due to aging.
    • The combination of RCF-KZ and fittings for heterogeneous pipes prevents electric corrosion due to contact between dissimilar metals.
    • From newly-installed pipes to repaired and corrected pipes, all piping scenes are supported by screw-in pipe end corrosion-proof fittings and pipe end corrosion-proof LA fittings.
    • Ready compatibility to various constructions.
    • Non-PVC material is used in the resin of pipe-end anti-corrosive fittings.
    • Lead-free material is also used in copper alloys.
    • Our eco-friendly product can be safely used in the piping of drinking water.
    • Get the perfect pipes, which are easy on the environment and have excellent earthquake resistance, just by machining a rolled thread to the polyethylene powder lining steel pipe used for water supply.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    RCF-K-RL-3X21/2B | Pipe-End Anticorrosion Fitting, RCF-K Type, Standard Product Reducing Elbow | RIKEN | MISUMI Thailand