(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Combines a take-up unit with a steel plate frame, and the adjustment bolts enable more flexible adjustment of the shaft center.
Unit, Type | Insert Bearing Unit | Bearing Unit, Type | Take-up type unit | Unit Body Material | Cast iron made |
---|---|---|---|---|---|
Type of Insert Bearing | Taper Hole Type with Adapter | Type of Pillow Blocks | Standard | Rolling Element Material | Stainless Steel |
Surface Treatment | No |
Please check the type/dimensions/specifications of the part UCT204+WB in the Take-Up Unit With Frame, Cylindrical-Bore Type With Set Screws, UCT200+WB Type series.
Part Number |
---|
UCT201+WB |
UCT202+WB |
UCT203+WB |
UCT205+WB |
UCT206+WB |
UCT207+WB |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft Dia. (mm) (Ø) | H (mm) | Basic Load Rating Cr (KN) | Basic Load Rating Cor (KN) |
---|---|---|---|---|---|---|---|---|---|
฿ 5,751.66 | 1 Piece(s) | 39 Day(s) | 10 | 12 | 199 | 12.8 | 6.6 | ||
฿ 5,751.66 | 1 Piece(s) | 39 Day(s) | 10 | 15 | 199 | 12.8 | 6.6 | ||
฿ 5,745.00 | 1 Piece(s) | 39 Day(s) | 10 | 17 | 199 | 12.8 | 6.6 | ||
฿ 4,926.40 | 1 Piece(s) | 8 Day(s) | 10 | 25 | 199 | 14 | 7.9 | ||
฿ 5,295.88 | 1 Piece(s) | 8 Day(s) | 10 | 30 | 212 | 19.6 | 11.3 | ||
฿ 6,162.41 | 1 Piece(s) | 8 Day(s) | 10 | 35 | 212 | 25.9 | 15.4 |
How can we improve?
How can we improve?