1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Quick Coupling, AL TYPE40, Plug PH

Quick Coupling, AL TYPE40, Plug PH
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 208.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This coupling maintains all the functionality of the AL TYPE 20 and offers a greater capacity. The diverse array of mount shapes, sizes, and material variations can accommodate a myriad of piping and pneumatic tool applications.

Specification

●Working Temperature Range: -20 to 80°C
Part Number
CAL44PH
CAL44PH2
CAL44PH3
CAL46PH
CAL46PH2
CAL46PH3
CAL48PH
CAL48PH2
CAL48PH3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBody Material Applicable Fluid Max. Operating Pressure
(MPa)
Applicable Hose

฿ 208.00

COUPLER/ONE-TOUCH JOINT 1 Piece(s) 12 Day(s) [Steel] Steel (chrome plating)Air / Oil0~1.51/2"

฿ 443.00

NAC COUPLER/ONE-TOUCH JOINT 1 Piece(s) 1 Day(s) BrassWater / Air0~1.01/2"

฿ 872.50

NAC COUPLER/ONE-TOUCH JOINT 1 Piece(s) 14 Day(s) Stainless Steel (SUS304)Water / Air0~1.51/2"

฿ 240.00

COUPLER/ONE-TOUCH JOINT 1 Piece(s) 1 Day(s) [Steel] Steel (chrome plating)Air / Oil0~1.53/4"

฿ 553.00

NAC COUPLER/ONE-TOUCH JOINT 1 Piece(s) 1 Day(s) BrassWater / Air0~1.03/4"

฿ 1,035.77

NAC COUPLER/ONE-TOUCH JOINT 1 Piece(s) 14 Day(s) Stainless Steel (SUS304)Water / Air0~1.53/4"

฿ 309.11

NAC COUPLER/ONE-TOUCH JOINT 1 Piece(s) 1 Day(s) [Steel] Steel (chrome plating)Air / Oil0~1.51"

฿ 816.00

NAC COUPLER/ONE-TOUCH JOINT 1 Piece(s) 1 Day(s) BrassWater / Air0~1.01"

฿ 1,649.54

NAC COUPLER/ONE-TOUCH JOINT 1 Piece(s) 14 Day(s) Stainless Steel (SUS304)Water / Air0~1.51"

Loading...

  1. 1

Basic Information

Type Standard Mount Type Hose nipple Male/Female Plug
Seal Material Nitrile Rubber (NBR) Valve Structure Single Passage Opening Closing Type Operating Environment, Applications Standard / Industrial Machinery
Operating Temperature Range(°C) -20::+80