(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.
[Features]
· A special heat-resistant grease is used for the swivel part.
· The swivel and fixed models have the same mounting pitch.
· Continuous use under the maximum operating temperature is possible for up to 1 hour.
· A one hour cool down period is necessary after use.
·
· Maximum operating temperature: +260°C (ø200 wheel is +230°C).
· Asbestos and other hazardous substances are not used.
·
· Maximum operating temperature: +250°C.
· Protects the floor.
·
· Maximum operating temperature: +250°C.
· Uses a needle bearing and traveling is quiet and smooth
Caster Type | Plate Type Universal | Properties | Quiet | Stopper (Detail) | No |
---|---|---|---|---|---|
Wheel Material | Special Phenol Resin | Wheel Characteristics | Gasoline Resistance (Light Oil included) / Oil Resistance / Heat resistant / Cold Resistance | Fitting Material | Stainless Steel |
Mounting Hole Type | Round hole | Mounting Hole Pitch Length(mm) | 80 | Mounting Hole Pitch Width(mm) | 60 |
Mounting Seat(mm) | 100 | Mounting Seat Width(mm) | 85 | Application | Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment / Factory facilities |
Metal Fitting Color (Finish) | NA | Specifications | The wheels on earth | Detailed Wheel Specifications | (Core: None) water resistant |
Wheel color | Black | Floor Protection | No Floor Protection | Wheel locality | Made in Germany |
Bearing | NA |
Please check the type/dimensions/specifications of the part LIX-PHN-81G in the Caster with Heat Resistant Wheels, LIX Series (Blickle) series.
Part Number |
---|
LIX-PHN-102G |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Diameter (Ø) | Rim Width (mm) | Eccentricity (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,340.95 | 1 Piece(s) | 10 Day(s) | 125 | 140.01~220.00 | 147 | 100 | 38 | 36 |
How can we improve?
How can we improve?