1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Shock Absorbing Spring Caster I-B - High Speed Coil Type, SAK-TO SAKB-TO

Shock Absorbing Spring Caster I-B - High Speed Coil Type, SAK-TO SAKB-TO
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,614.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

[Features]
· Can be used up to a maximum speed of 20 km/h (reference value of our own test data).
· The swivel part has a double structure that includes a tapered roller bearing and thrust bearing that can handle strong impacts.
· A sealed type radial ball bearing is used for the cushioning fulcrum part as well as the wheel.
· Provides quiet and smooth movement without the need for grease to be added.
· Reduces the generation of noise as well as the vibrations and shocks that occur during traveling.
· By cushioning, there is less burden on both the swivel part and wheel rotation part, enabling the product to last longer.

 
Part Number
SAK-TO-200SST
SAK-TO-200TRAW
SAKB-TO-200SST
SAKB-TO-200TRAW
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStopper (Detail) Wheel Material Detailed Wheel Specifications Wheel color

฿ 5,614.69

SSK CASTER 1 Piece(s) 3 Day(s) No[Synthetic Rubber] High impact rubber(Core: Steel) Low Starting Resistance/High ElasticityBlue

฿ 7,974.84

SSK CASTER 1 Piece(s) 13 Day(s) No[Synthetic Rubber] Highly durable rubber(Core: Aluminum) low starting resistance and high elasticityBlack

฿ 6,351.38

SSK CASTER 1 Piece(s) 13 Day(s) [With Rotation Stopper] Fixed with Stopper[Synthetic Rubber] High impact rubber(Core: Steel) Low Starting Resistance/High ElasticityBlue

฿ 9,144.50

SSK CASTER 1 Piece(s) 7 Day(s) [With Rotation Stopper] Fixed with Stopper[Synthetic Rubber] Highly durable rubber(Core: Aluminum) low starting resistance and high elasticityBlack

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed / With buffer Mounting Height H(mm) 275~255 Properties Quiet
Load Range(daN) 220.01~320.00 Allowable Load(daN) 245 Wheel Characteristics No
Fitting Material Steel Mounting Hole Type Slotted Holes Mounting Hole Pitch Length(mm) 112
Mounting Hole Pitch Width(mm) 112(63) Mounting Seat(mm) 140 Mounting Seat Width(mm) 140
Wheel Diameter(Ø) 200 Rim Width(mm) 45 Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment
Metal Fitting Color (Finish) Bright Chromate Plating Specifications Integrated Wheel (Towing: High-speed 20 km/h or slower) Floor Protection No Floor Protection
Eccentricity(mm) 100 Bearing Radial ball bearings