1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Metal Pipe Fitting Nipple With Heat-Resistant Check Valve

Metal Pipe Fitting Nipple With Heat-Resistant Check Valve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 728.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Mounting fitting to equipment that need to prevent backflow in places where high temperatures can occur.
[Features]
· Suitable for hot-water supply piping for electric water heaters and equipment that requires backflow prevention.
· Product manufactured in Japan.
· Maximum allowable working pressure: 1.0 MPa.
· Minimum operating pressure of check valve: 4 kPa.
· Operating temperature range: 0 to +100°C.
· Applicable fluids: chilled water.
[Applications]
· Can be used by connecting to places where high temperatures are required to prevent backflow, such as hot water supply piping for electric water heaters.

 
Part Number
OS-522M
OS-523M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2

฿ 728.18

ODS SCREWED FITTING 1 Piece(s) 5 Day(s) [1/2B(15A)] 1/2B(15A)[1/2B(15A)] 1/2B(15A)

฿ 997.27

ODS SCREWED FITTING 1 Piece(s) 5 Day(s) 3/4B(20A)3/4B(20A)

Loading...

  1. 1

Basic Information

Connecting Shape Nipples With Check valve Connection Type Screw⇔Screw Same Diameter・Different Type Material CAC406C
Connection Thread Type M1 Rc Connection Thread Type M2 PJ Applicable Fluid Hot / cold water
Type Fitting Maximum Allowable Pressure(MPa) 1 Surface Treatment No
Operating Temperature Range(°C) 0::100 Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining No
Check valve material PPO Number of Sales Unit 1