(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A fitting connecting to a copper pipe using a ring ball.
[Features]
· Ring joint.
· Select after checking the copper pipe size and the main body screw size.
[Applications]
· Ideal for connecting copper pipes.
Part Number |
---|
RB-1004 |
RB-1005 |
RB-1008 |
RB-1010 |
RB-1012 |
RB-1015 |
RB-1016 |
RB-1022 |
RB-1026 |
RB-1033 |
RB-1044 |
RB-1055 |
RB-1066 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal (Related Parts) (mm) | Nominal (Related Parts) (inch) | Applicable Pipe O.D. (related parts) (mm) | Ring Ball Outer Diameter d (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 22.05 | COUPLING FOR PIPE | 1 Piece(s) | Same day | 4 | - | 4 | 6 | ||
฿ 17.42 | ASO COUPLING FOR PIPE | 1 Piece(s) | 3 Day(s) | 5 | - | 5 | 7 | ||
฿ 19.35 ฿ 15.53 | COUPLING FOR PIPE | 1 Piece(s) | Same day | 8 | - | 8 | 10 | ||
฿ 33.87 | ASO COUPLING FOR PIPE | 1 Piece(s) | 3 Day(s) | 10 | - | 10 | 13 | ||
฿ 47.44 | ASO COUPLING FOR PIPE | 1 Piece(s) | 3 Day(s) | 12 | - | 12 | 14.8 | ||
฿ 71.11 | ASO COUPLING FOR PIPE | 1 Piece(s) | 3 Day(s) | 15 | - | 15 | 18 | ||
฿ 7.00 | COUPLING FOR PIPE | 1 Piece(s) | Same day | 6 | - | 6 | 8 | ||
฿ 18.39 | ASO COUPLING FOR PIPE | 1 Piece(s) | 3 Day(s) | - | 1/4 | 6.35 | 9 | ||
฿ 18.39 | ASO COUPLING FOR PIPE | 1 Piece(s) | 3 Day(s) | 6 | - | 6 | 9 | ||
฿ 30.11 | COUPLING FOR PIPE | 1 Piece(s) | Same day | - | 3/8 | 9.53 | 13 | ||
฿ 43.12 | ASO COUPLING FOR PIPE | 1 Piece(s) | 3 Day(s) | - | 1/2 | 12.70 | 15.5 | ||
฿ 71.11 | ASO COUPLING FOR PIPE | 1 Piece(s) | 3 Day(s) | - | 5/8 | 15.88 | 19 | ||
฿ 82.65 | ASO COUPLING FOR PIPE | 1 Piece(s) | 6 Day(s) | - | 3/4 | 19.05 | 22.5 |
Loading...
Type | Related Components | Types of Related components | Ring | Material (Related Components) | C3604BD |
---|---|---|---|---|---|
Surface Treatment (Related Components) | No | Applicable Fluids (related parts) | Water, Air, Oil | Operating Temperature Range (Related Parts)(℃) | -50~150 |
Max. Operating Pressure (Related Parts)(MPa) | 3.45 | Applicable Pipe Material (Related Parts) | Copper |
How can we improve?
How can we improve?