(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
■ The dimensional tolerances of cut products are different from the manufacturer catalog.
Material (Engineering Plastic) | Polyacetal | Detailed Grade | Standard | Color | White |
---|
Please check the type/dimensions/specifications of the part POM-NC-20-100 in the POM-NC Cylindrical Rod (Natural) series.
Part Number |
---|
POM-NC-100-1000 |
POM-NC-110-1000 |
POM-NC-12.5-1000 |
POM-NC-20-1000 |
POM-NC-20-2000 |
POM-NC-20-300 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Outer Dia. D (Ø) | Length (mm) | Size |
---|---|---|---|---|---|---|---|
฿ 9,298.73 | 1 Piece(s) | Quote | 100 | 1000 | Standard Length | ||
฿ 11,212.81 | 1 Piece(s) | Quote | 110 | 1000 | Standard Length | ||
฿ 240.00 | 1 Piece(s) | Quote | 12.5 | 1000 | Standard Length | ||
฿ 525.31 | 1 Piece(s) | Quote | 20 | 1000 | Standard Length | ||
฿ 831.61 | 1 Piece(s) | Quote | 20 | 2000 | Standard Length | ||
฿ 376.12 | 1 Piece(s) | 3 Day(s) | 20 | 300 | Cutting |
How can we improve?
How can we improve?