1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

G Type Knob Nut G-3 (Black)

G Type Knob Nut G-3 (Black)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 58.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Body
[Type] Polygonal mounting section
[Type] Female screw mount part
[Length] L (mm) 12 Polygonal
[Type] Pentagonal, no additional function, male thread no tip processing, no set screw processing, body
[Materials] Steel body
[Surface treatment] None, mounting part
[Materials] Steel, mounting part
[Surface treatment] None, body outer diameter D (⌀) 45, body height t (mm) 20
[Unit of purchase] Loose (Can be purchased from 1 piece and up)

Part Number
KGN-3-M8
KGN-3-M10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Section Dia. d (mm) or Nominal Dia.

฿ 58.66

MSB KNOB NUTS G-3 BLACK 1 Piece(s) 5 Day(s) M8

฿ 77.92

MSB KNOB NUTS G-3 BLACK 1 Piece(s) 5 Day(s) M10

Loading...

  1. 1

Basic Information

Mounting Section Type Female Thread Mounting Section, Length L(mm) 12 Main Body, Type Polygon
Main Body Material Iron Mounting Section, Material Iron Threaded End Machining No
Set Screw Flat Machining No Polygonal Shape, Type Pentagon Additional Function No
Main Body, Surface Treatment No Mounting Section, Surface Treatment No Main Body, Outer Dia. D(Ø) 45
Main Body, Height t(mm) 20 Sales Unit Low Quantity (can be purchased from one)