1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Malleable Valve, 20K Type, Globe Valve, Flanged, External Screw B・B Type

HTV VALVE

Malleable Valve, 20K Type, Globe Valve, Flanged, External Screw B・B Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 24,593.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

13Cr stainless steel used for main parts, allowing use with high temperature fluids up to 350°C. Special liquids can be handled by changing the packing, gasket or main part.

Part Number
M20KFGO-65
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 24,593.69

HTV VALVE 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material FCD-S Applicable Fluid Water / Air / Oil / Steam
Nominal Pressure 20K Supply Side, Connection Type Flange Shape Supply Side, Tube Flange Nominal 65A(2 1/2B)
Control Side, Connection Type Flange Shape Control Side, Tube Flange Nominal 65A(2 1/2B) Handle Shape Round-shaped handle
Body Lining No Max. Operating Pressure(MPa) 2.75

Please check the type/dimensions/specifications of the part M20KFGO-65 in the Malleable Valve, 20K Type, Globe Valve, Flanged, External Screw B・B Type series.