(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
General-purpose enclosed switch with high durability and large breaking capacity.
[Features]
· ZE, ZV and ZV2 have a built-in general-purpose Z-type basic switch. Has a high durability and a large breaking capacity.
· XE, XV, XV2 types have a built-in X-type magnet blow-out basic switch. Direct current dedicated series.
· Side mounting, bottom mounting and side diagonal mounting types are available along with a variety of actuators.
· Allows easy connection once the cover is removed, as the terminal of the built-in switch is in the front.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Detector Shape | Plunger Shape Type | Boot Seal | Lever Shape Type | Acquired Standards | Protection Structure | Force Required for Push Side O.F. (N) | Contact Type | Mechanical Life (10,000 times) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Detector element details | Conduit size | Specification of Terminal | Mounting system | Built-in Switch Specification | AC Rated Voltage | DC Rated Voltage |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,467.00 ฿ 768.41 | OMRON SWITCH | 1 Piece(s) | Same day | Plunger Type | [Top Plunger] Seal, Plungers | Presence | - | - | IP65 | 10.2 | Single Pole Double Throw | 100 | 25.4 | 86 | 44.5 | - | - | - | Side mounted | - | - | - | ||
฿ 1,583.00 ฿ 1,353.94 | Limit Switches | 1 Piece(s) | 5 Day(s) | Lever Shape (push) | - | Presence | [Arm Lever] Seal, Roller, Arm Lever | - | IP65 | 7.26 | Single Pole Double Throw | 100 | 25.4 | 86 | 44.5 | - | - | - | Side mounted | - | - | - | ||
฿ 1,516.00 ฿ 1,284.96 | OMRON SWITCH | 1 Piece(s) | 5 Day(s) | Plunger Type | [Roller Plungers] Roller Plunger | No | - | - | IP60 | 5 | Single Pole Double Throw | 100 | 25.4 | 86 | 44.5 | - | - | - | Side mounted | - | - | - | ||
฿ 1,467.00 ฿ 1,255.02 | Limit Switches | 1 Piece(s) | 5 Day(s) | Lever Shape (push) | - | - | [Arm Lever] Roller, Arm Lever | - | IP60 | 6.47 | Single Pole Double Throw | 100 | 25.4 | 86 | 44.5 | - | - | - | Side mounted | - | - | - | ||
฿ 1,007.00 ฿ 863.00 | Limit Switches | 1 Piece(s) | 8 Day(s) | Plunger Type | [Roller Plungers] Seal, Cross, Roller Plungers | Presence | - | UL / GB(CCC) / CSA | IP65 | 4.9 | Single Pole Double Throw | 1000 | 25.4 | 86 | 44.5 | - | - | 1/2 - 14NPSM / ground terminal not included | Side mounted | - | - | - | ||
฿ 1,508.00 ฿ 1,286.93 | Limit Switches | 1 Piece(s) | 5 Day(s) | Plunger Type | [Roller Plungers] Seal, Roller Plungers | Presence | - | UL / GB(CCC) / CSA | IP65 | 4.9 | Single Pole Double Throw | 1000 | 25.4 | 86 | 44.5 | - | - | 1/2 - 14NPSM / ground terminal not included | Side mounted | - | - | - | ||
฿ 1,245.00 ฿ 1,061.99 | Limit Switches | 1 Piece(s) | 5 Day(s) | Plunger Type | [Top Plunger] Seal, Plungers | Presence | - | UL / GB(CCC) / CSA | IP65 | 7.85 | Single Pole Double Throw | 1000 | 25.4 | 86 | 44.5 | - | - | 1/2 - 14NPSM / ground terminal not included | Side mounted | - | - | - | ||
฿ 1,855.00 ฿ 1,589.92 | OMRON SWITCH | 1 Piece(s) | 45 Day(s) | Lever Shape (push) | - | Presence | [Arm Lever] Seal, Roller, Arm Lever | UL / GB(CCC) / CSA | IP65 | 6.28 | Single Pole Double Throw | 1000 | 25.4 | 86 | 44.5 | - | - | - | Side mounted | - | - | - | ||
฿ 1,313.00 ฿ 1,111.06 | Limit Switches | 1 Piece(s) | 5 Day(s) | Lever Shape (push) | - | Presence | [Arm Lever] Seal, Roller, Arm Lever | UL / GB(CCC) / CSA | IP65 | 6.28 | Single Pole Double Throw | 1000 | 25.4 | 86 | 44.5 | - | - | Pg13.5 / ground terminal included | Side mounted | - | - | - | ||
฿ 1,420.00 ฿ 1,211.97 | OMRON SWITCH | 1 Piece(s) | Same day | Lever Shape (push) | - | Presence | [Arm Lever] Seal, Roller, Arm Lever | UL / GB(CCC) / CSA | IP65 | 6.28 | Single Pole Double Throw | 1000 | 25.4 | 86 | 44.5 | - | - | 1/2 - 14NPSM / ground terminal not included | Side mounted | - | - | - | ||
฿ 1,613.00 ฿ 1,378.95 | OMRON SWITCH | 1 Piece(s) | 5 Day(s) | Lever Shape (push) | - | Presence | [Arm Lever] Unidirectional Operation Seal Roller Arm Lever | UL / GB(CCC) / CSA | IP65 | 6.28 | Single Pole Double Throw | 1000 | 25.4 | 86 | 44.5 | - | - | - | Side mounted | - | - | - | ||
฿ 1,217.00 ฿ 1,037.01 | Limit Switches | 1 Piece(s) | 8 Day(s) | Plunger Type | [Top Plunger] Top, Plunger | - | - | UL / C-UL / GB(CCC) / CSA | IP65 | - | - | 1000 | - | - | - | Sealed plunger type | 1/2-14NPSM | Ground terminal not included | Side mounted | Single pole double throw (AC) | 125 / 250 / 480 | 125 / 250 | ||
฿ 1,106.00 ฿ 938.00 | OMRON SWITCH | 1 Piece(s) | 5 Day(s) | Plunger Type | [Roller Plungers] Cross Roller Plunger | No | - | UL / GB(CCC) / CSA | IP60 | 2.45~3.43 | Single Pole Double Throw | 1000 | 25.4 | 86 | 44.5 | - | - | - | Side mounted | - | - | - | ||
฿ 1,239.00 ฿ 1,061.95 | Limit Switches | 1 Piece(s) | 8 Day(s) | Plunger Type | [Roller Plungers] Cross Roller Plunger | No | - | UL / GB(CCC) / CSA | IP60 | 2.45~3.43 | Single Pole Double Throw | 1000 | 25.4 | 86 | 44.5 | - | - | 1/2 - 14NPSM / ground terminal not included | Side mounted | - | - | - | ||
฿ 1,106.00 ฿ 938.00 | OMRON SWITCH | 1 Piece(s) | 5 Day(s) | Plunger Type | [Roller Plungers] Roller Plunger | No | - | UL / GB(CCC) / CSA | IP60 | 2.45~3.43 | Single Pole Double Throw | 1000 | 25.4 | 86 | 44.5 | - | - | - | Side mounted | - | - | - | ||
฿ 1,995.00 ฿ 1,709.91 | Limit Switches | 1 Piece(s) | 45 Day(s) | Plunger Type | [Roller Plungers] Roller Plunger | No | - | UL / GB(CCC) / CSA | IP60 | 2.45~3.43 | Single Pole Double Throw | 1000 | 25.4 | 86 | 44.5 | - | - | Pg13.5 / ground terminal included | Side mounted | - | - | - | ||
฿ 1,217.00 ฿ 1,037.01 | Limit Switches | 1 Piece(s) | 5 Day(s) | Plunger Type | [Roller Plungers] Roller Plunger | No | - | UL / GB(CCC) / CSA | IP60 | 2.45~3.43 | Single Pole Double Throw | 1000 | 25.4 | 86 | 44.5 | - | - | 1/2 - 14NPSM / ground terminal not included | Side mounted | - | - | - | ||
฿ 1,001.00 ฿ 854.95 | OMRON SWITCH | 1 Piece(s) | 8 Day(s) | Plunger Type | [Top Plunger] Top, Plunger | No | - | UL / GB(CCC) / CSA | IP60 | 2.45~3.43 | Single Pole Double Throw | 1000 | 25.4 | 86 | 44.5 | - | - | - | Side mounted | - | - | - | ||
฿ 1,107.00 ฿ 938.96 | Limit Switches | 1 Piece(s) | 5 Day(s) | Plunger Type | [Top Plunger] Top, Plunger | No | - | UL / GB(CCC) / CSA | IP60 | 2.45~3.43 | Single Pole Double Throw | 1000 | 25.4 | 86 | 44.5 | - | - | Pg13.5 / ground terminal included | Side mounted | - | - | - | ||
฿ 722.00 | Limit Switches | 1 Piece(s) | 5 Day(s) | Plunger Type | [Top Plunger] Top, Plunger | No | - | UL / GB(CCC) / CSA | IP60 | 2.45~3.43 | Single Pole Double Throw | 1000 | 25.4 | 86 | 44.5 | - | - | 1/2 - 14NPSM / ground terminal not included | Side mounted | - | - | - | ||
฿ 1,077.00 ฿ 628.11 | OMRON SWITCH | 1 Piece(s) | Same day | Lever Shape (push) | - | - | [Arm Lever] Roller, Arm Lever | UL / GB(CCC) / CSA | IP60 | 5.59 | Single Pole Double Throw | 1000 | 25.4 | 86 | 44.5 | - | - | - | Side mounted | - | - | - | ||
฿ 1,275.00 ฿ 1,086.94 | Limit Switches | 1 Piece(s) | 5 Day(s) | Lever Shape (push) | - | - | [Arm Lever] Roller, Arm Lever | UL / GB(CCC) / CSA | IP60 | 5.59 | Single Pole Double Throw | 1000 | 25.4 | 86 | 44.5 | - | - | 1/2 - 14NPSM / ground terminal not included | Side mounted | - | - | - | ||
฿ 1,618.00 ฿ 1,374.98 | OMRON SWITCH | 1 Piece(s) | Same day | Plunger Type | [Roller Plungers] Seal, Roller Plungers | Presence | - | UL / GB(CCC) / CSA | IP65 | 4.9 | Single Pole Double Throw | 1000 | 25.4 | 86 | 44.5 | - | - | - | Side diagonal mounting | - | - | - | ||
฿ 1,395.00 ฿ 837.00 | OMRON SWITCH | 1 Piece(s) | Same day | Plunger Type | [Top Plunger] Seal, Plungers | Presence | - | UL / GB(CCC) / CSA | IP65 | 7.85 | Single Pole Double Throw | 1000 | 25.4 | 86 | 44.5 | - | - | - | Side diagonal mounting | - | - | - | ||
฿ 843.00 ฿ 723.04 | Limit Switches | 1 Piece(s) | 5 Day(s) | Plunger Type | [Top Plunger] Seal, Plungers | Presence | - | UL / GB(CCC) / CSA | IP65 | 7.85 | Single Pole Double Throw | 1000 | 25.4 | 86 | 44.5 | - | - | 1/2 - 14NPSM / ground terminal not included | Side diagonal mounting type | - | - | - | ||
฿ 1,205.00 | OMRON SWITCH | 1 Piece(s) | Same day | Lever Shape (push) | - | Presence | [Arm Lever] Seal, Roller, Arm Lever | UL / GB(CCC) / CSA | IP65 | 6.28 | Single Pole Double Throw | 1000 | 25.4 | 86 | 44.5 | - | - | - | Side diagonal mounting | - | - | - | ||
฿ 1,322.00 ฿ 836.03 | OMRON SWITCH | 1 Piece(s) | Same day | Lever Shape (push) | - | Presence | [Arm Lever] Seal, Roller, Arm Lever | UL / GB(CCC) / CSA | IP65 | 6.28 | Single Pole Double Throw | 1000 | 25.4 | 86 | 44.5 | - | - | - | Bottom mounting | - | - | - | ||
฿ 1,041.00 ฿ 892.03 | Limit Switches | 1 Piece(s) | 8 Day(s) | Lever Shape (push) | - | Presence | [Arm Lever] Seal, Roller, Arm Lever | UL / GB(CCC) / CSA | IP65 | 6.28 | Single Pole Double Throw | 1000 | 25.4 | 86 | 44.5 | - | - | 1/2 - 14NPSM / ground terminal not included | Bottom mounting | - | - | - | ||
฿ 1,855.00 ฿ 1,148.06 | OMRON SWITCH | 1 Piece(s) | Same day | Lever Shape (push) | - | - | [Arm Lever] Roller, Arm Lever | UL / GB(CCC) / CSA | IP60 | 5.59 | Single Pole Double Throw | 1000 | 25.4 | 86 | 44.5 | - | - | - | Bottom mounting | - | - | - |
Loading...
Main Body Size | Standard | Environment | Standard | Operating Temperature Range(°C) | -10::80 |
---|---|---|---|---|---|
Mechanical Operation Frequency(times/min or Less) | 120 |
How can we improve?
How can we improve?