1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Multi-Pull Limit Switch [VB] (VB-6211)

OMRON SWITCH

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

There is also a new release equipped with a VB type. Improvement to the strength and sealing property of the head due to an integrated head box. Drastic improvement in mechanical durability (5 million times).
[Features]
· Possible to use in various types of machine tools and sequence controlling such as transfer machines.
· Since it is equipped with an oil filter, even if oil and water enter into the plunger, it can be removed to the outside.

 
Part Number
VB-6211 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Plunger Rows Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Detector element details Operating Position OP
(mm)
Box shape Conduit size

฿ 11,132.00

฿ 8,902.26

OMRON SWITCH 1 Piece(s) 8 Day(s) 610698Roller plunger type32±0.4With HeadSide two locations

Loading...

  1. 1

Basic Information

Detector Shape Plunger Type Main Body Size Standard Environment Standard / Oil Resistant / Water Resistance
Plunger Shape Type Multiple Boot Seal No Operating Temperature Range(°C) -10::80
Acquired Standards GB(CCC) Protection Structure IP67 Force Required for Push Side O.F.(N) 14.71
Motion to Switching P.T.(mm) 1.5 Contact Type Single Pole Double Throw Mechanical Life(10,000 times) 500
Mechanical Operation Frequency(times/min or Less) 120 Rated Operating Voltage(V) AC100/125V / AC240/250V Rated Conductance Current(A) 10
Main Body External Dimension, Width W(mm) 68 Indicator Light No Movement After the Operation OT(mm) 3.5
Rubber material (scraper) NBR (Nitrile Rubber) Details Type General type, plunger element with oil filter

Please check the type/dimensions/specifications of the part VB-6211 in the Multi-Pull Limit Switch [VB] series.

Products with similar specification

Part Number
VB-2111
VB-2121
VB-2141
VB-2211
VB-2221
VB-2241
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNumber of Plunger Rows Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Detector element details Operating Position OP
(mm)
Box shape Conduit size

฿ 5,635.00

1 Piece(s) Same day 25898Bevel plunger type26±0.4With HeadSide two locations

฿ 6,475.00

1 Piece(s) 50 Day(s) 25898Bevel plunger type26±0.4With Head4 Locations

฿ 5,071.00

1 Piece(s) 45 Day(s) 25885Bevel plunger type13±0.4No flangeSide two locations

฿ 4,989.00

1 Piece(s) 3 Day(s) 25898Roller plunger type32±0.4With HeadSide two locations

฿ 3,447.95

1 Piece(s) 5 Day(s) 25898Roller plunger type32±0.4With Head4 Locations

฿ 6,629.00

1 Piece(s) Same day 25885Roller plunger type19±0.4No flangeSide two locations