Hex Socket Head Bolts, Left Handed Thread

Brand :
SUNCO

Caution

  • This product image is a representative image. For details, see the product standard.

Product Description

Hex Socket Head Bolts, Left-Handed Thread [1-100 Pieces Per Package]
It is a screw with a left-hand thread, which is different from the general socket head screws on the market. It comes in various sizes.
[Feature]
• Thread sizes: M3, M4, M5, M6, M8, M10, M12, M14, M16 and M20
• Thread length shortest/longest: 6 and 100 mm.
• Pitches: 0.5, 0.7, 0.8, 1, 1.25, 1.5, 1.75, 2 and 2.5 mm.
• Material: SCM grade steel and stainless steel equivalent to SUS304
• Coating Material: Black oxide coating or No coating
• Can select between half-thread and full thread
• Strength Class: Steel 12.9 /Stainless Steel A2-70
[Application]
Use for fastening machine and electronic components

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat