Hex Socket Head Bolt (Fully/Partially Threaded) [8 Types of Material, 21 Types of Surface Treatment]

Brand :
SUNCO

Caution

  • This product image is a representative image. For details, see the product standard.

Product Description

Hex Socket Head Cap Screws
It is a screw used for fastening machine components. It has a hex socket in the middle of the head and comes in various sizes.
[Feature]
• Thread sizes: M10, M12, M20 and M24
• Thread length shortest/longest: 15 and 150 mm.
• Pitches: 1, 1.5, 2, and 2.5 mm.
• Material: Steel SCM and SUS304 (Equivalent)
• Can select between half-thread and full thread
• Strength Class: Steel 12.9 and Stainless Steel A2-70
[Application]
Use for fastening machine and electronic components

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat