1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Long Stroke Plungers (Heavy Load) HSP-H

KNS PLUNGER

Long Stroke Plungers (Heavy Load) HSP-H
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,834.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Use as a press mold component for oil breakers, knockouts, positioners, and so on. Anti-looseness treatment (ALOK) is applied to the screw part.

 
Part Number
HSP-16-40-H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 4,834.29

KNS PLUNGER 1 Piece(s) 22 Day(s) 10

Loading...

  1. 1

Basic Information

Tip material Steel SK-4 Body Material Steel SUM22L Outer Diameter M(mm) 16
Stroke I(mm) 40 Mounting Method Screw-In Lock ALOK
Screw Type of Pin Plunger Spherical Surface / With hex socket / Long Stroke Wrench Hole Shape Hex Main Body Surface Treatment Black triiron tetraoxide coating
Tip surface treatment Black triiron tetraoxide coating Tip Heat Treatment No Min Load (Range)(N) 0.01~50
Min Load(N) 21 Max Load(N) 113

Please check the type/dimensions/specifications of the part HSP-16-40-H in the Long Stroke Plungers (Heavy Load) HSP-H series.