(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Variations include the center hole, reamer hole and tap hole processed in the boss center, please choose one.
Part Number |
---|
PK-40-C-SUS |
PK-40-R-SUS |
PK-40-T-SUS |
PK-50-C-SUS |
PK-50-R-SUS |
PK-50-T-SUS |
PK-63-C-SUS |
PK-63-R-SUS |
PK-63-T-SUS |
PK-80-C-SUS |
PK-80-R-SUS |
PK-80-T-SUS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Section Diameter (mm) | Mounting Section Type | Mounting Section Length (mm) | Mounting Part Machining | Knob Outer Diameter (Ø) | Knob Height (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 243.82 | KNS KNOB | 1 Piece(s) | 4 Day(s) | 5 | Center Hole | - | Blind Hole | 40 | 25 | ||
฿ 356.11 | KNS KNOB | 1 Piece(s) | 4 Day(s) | 8 | Center Hole | 16 | Reamer hole | 40 | 25 | ||
฿ 309.25 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M8 | Female Screw (Stepped) | 12 | Blind Hole | 40 | 25 | ||
฿ 306.66 | KNS KNOB | 1 Piece(s) | 4 Day(s) | 5 | Center Hole | - | Blind Hole | 50 | 32 | ||
฿ 430.42 | KNS KNOB | 1 Piece(s) | 4 Day(s) | 10 | Center Hole | 19 | Reamer hole | 50 | 32 | ||
฿ 380.09 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M10 | Female Screw (Stepped) | 16 | Blind Hole | 50 | 32 | ||
฿ 396.48 | KNS KNOB | 1 Piece(s) | 4 Day(s) | 5 | Center Hole | - | Blind Hole | 63 | 40 | ||
฿ 555.00 | KNS KNOB | 1 Piece(s) | 4 Day(s) | 12 | Center Hole | 23 | Reamer hole | 63 | 40 | ||
฿ 477.94 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M12 | Female Screw (Stepped) | 20 | Blind Hole | 63 | 40 | ||
฿ 573.60 | KNS KNOB | 1 Piece(s) | 4 Day(s) | 5 | Center Hole | - | Blind Hole | 80 | 50 | ||
฿ 782.33 | KNS KNOB | 1 Piece(s) | 4 Day(s) | 16 | Center Hole | 28 | Reamer hole | 80 | 50 | ||
฿ 724.54 | KNS KNOB | 1 Piece(s) | 3 Day(s) | M16 | Female Screw (Stepped) | 24 | Blind Hole | 80 | 50 |
Loading...
Main Body, Type | Polygon | Knob Material | Black nylon resin PA6 | Mounting Section, Material | Stainless SUS303 |
---|---|---|---|---|---|
Set Screw Flat Machining | No | Side Machined | No | Polygonal Shape, Type | Hex |
Additional Function | No | Knob Surface Treatment | No | Mounting Section, Surface Treatment | No |
How can we improve?
How can we improve?