1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Double Grip Handle WH-N

Double Grip Handle WH-N
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,125.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A JIS B2602-2-equivalent dual grip handle. Turning radii ranging from 20 mm to 50 mm are available.

 
Part Number
WH-20-N
WH-25-N
WH-32-N
WH-50-N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter of Handle
(Ø)
Thickness of Handle
(mm)
Mounting Section Outer Diameter
(Ø)
Round hole diameter
(Ø)
Rotating Radius R Recommended Grip

฿ 1,125.78

KNS HANDLE 1 Piece(s) 4 Day(s) 401213520AS-10

฿ 1,167.41

KNS HANDLE 1 Piece(s) 4 Day(s) 501315525AS-10

฿ 1,307.28

KNS HANDLE 1 Piece(s) 4 Day(s) 641417832AS-13,C-13

฿ 2,135.38

KNS HANDLE 1 Piece(s) 3 Day(s) 10022231050AS-20,C-20

Loading...

  1. 1

Basic Information

Handwheel Type Revolving Crank Handles Handle, Material Steel SUM22 Mounting Section, Hole Machining Round hole (through hole)
Grip No (With Grip Screw) Handle Surface Treatment Chrome Plating Set Screw Flat Machining No
Accessory No