(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A handwheel with an excellent design. The boss center includes machined square holes.
Part Number |
---|
BCH-50-S |
BCH-64-S |
BCH-80-S |
BCH-100-S |
BCH-130-S |
BCH-160-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thickness of Handle (mm) | Mounting Section Outer Diameter (Ø) | Square hole diameter K (mm) | Rotating Radius R |
---|---|---|---|---|---|---|---|---|---|
฿ 811.58 | KNS HANDLE | 1 Piece(s) | 3 Day(s) | 21 | 23 | 6 | 50 | ||
฿ 965.12 | KNS HANDLE | 1 Piece(s) | 4 Day(s) | 23 | 27 | 8 | 64 | ||
฿ 1,082.99 | KNS HANDLE | 1 Piece(s) | 4 Day(s) | 26 | 30 | 10 | 80 | ||
฿ 1,206.82 | KNS HANDLE | 1 Piece(s) | 4 Day(s) | 30 | 34 | 12 | 100 | ||
฿ 1,703.68 | KNS HANDLE | 1 Piece(s) | 4 Day(s) | 35 | 40 | 14 | 130 | ||
฿ 2,117.00 | KNS HANDLE | 1 Piece(s) | 4 Day(s) | 40 | 45 | 17 | 160 |
Loading...
Handwheel Type | Revolving Crank Handles | Handle, Material | Black phenol resin | Mounting Section, Hole Machining | Square hole (through hole) |
---|---|---|---|---|---|
Grip | Presence | Grip Type | Rotation Type | Handle Surface Treatment | No |
Grip Material | Black phenol resin | Grip, Surface Treatment | No | Set Screw Flat Machining | No |
Accessory | Grip |
How can we improve?
How can we improve?