(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A lever type handle to which loads can be easily applied.
· Use for applications where torque is required.
· The boss center includes machined holes.
Part Number |
---|
TA-90 |
TA-100 |
TA-125 |
TA-140 |
TA-160 |
TA-180 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outside Diameter of Handle (Ø) | Thickness of Handle (mm) | Mounting Section Outer Diameter (Ø) | Round hole diameter (Ø) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,004.82 | KNS HANDLE | 1 Piece(s) | 7 Day(s) | 180 | 20 | 24 | 8 | ||
฿ 1,098.93 | KNS HANDLE | 1 Piece(s) | 7 Day(s) | 200 | 22 | 33 | 10 | ||
฿ 1,216.69 | KNS HANDLE | 1 Piece(s) | 7 Day(s) | 250 | 25 | 37 | 10 | ||
฿ 1,438.02 | KNS HANDLE | 1 Piece(s) | 7 Day(s) | 280 | 28 | 42 | 12 | ||
฿ 1,905.61 | KNS HANDLE | 1 Piece(s) | 7 Day(s) | 320 | 32 | 49 | 14 | ||
฿ 2,407.28 | KNS HANDLE | 1 Piece(s) | 3 Day(s) | 360 | 40 | 60 | 16 |
Loading...
Handwheel Type | Two-Arm | Handle, Material | Steel SUM22 | Mounting Section, Hole Machining | Center Hole |
---|---|---|---|---|---|
Grip | Presence | Grip Type | Fixed Type | Handle Surface Treatment | Black triiron tetraoxide coating |
Grip Material | Black phenol resin | Grip, Surface Treatment | No | Set Screw Flat Machining | No |
Accessory | Grip |
How can we improve?
How can we improve?