1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Three-orb Handle MH

Three-orb Handle MH
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,050.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]·Manufactured by scraping. ·Mitsudama handle.

 
Part Number
MH-25
MH-32
MH-40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter of Handle
(Ø)
Thickness of Handle
(mm)
Mounting Section Outer Diameter
(Ø)
Rotating Radius R

฿ 1,050.11

KNS HANDLE 1 Piece(s) 5 Day(s) 5016.52025

฿ 1,210.43

KNS HANDLE 1 Piece(s) 5 Day(s) 64182232

฿ 1,375.40

KNS HANDLE 1 Piece(s) 5 Day(s) 80202440

Loading...

  1. 1

Basic Information

Handwheel Type Revolving Crank Handles Handle, Material Steel SUM22 Mounting Section, Hole Machining Center Hole
Grip No (No Grip Screw) Handle Surface Treatment Chrome Plating Round hole diameter(Ø) 5
Set Screw Flat Machining No