(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Stainless steel specifications lever used for fixing the position. Any malfunction can be prevented by pushing the lever downwards as a result of which the serration (gear cutting part) inside the lever comes off and the lever becomes free. Amongst the products with 6 different types of turning radius, select the one that can be used with the appropriate load.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Section Type | Rotating Radius R (mm) | Mounting Section Diameter | Mounting Section Length (mm) | Max. Tightening Force (N) | Color | Height H (mm) | Height Type (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 533.79 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Tapped] Female Thread | 45 | 4 | 9 | - | B (Black) | 21 | Standard | ||
฿ 533.79 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Tapped] Female Thread | 45 | 4 | 9 | - | O (Orange) | 21 | Standard | ||
฿ 533.79 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Tapped] Female Thread | 45 | 4 | 9 | - | R (Red) | 21 | Standard | ||
฿ 533.79 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Tapped] Female Thread | 45 | 4 | 9 | - | S (Silver) | 21 | Standard | ||
฿ 569.62 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Tapped] Female Thread | 45 | 4 | 9 | - | B (Black) | 31 | H Type | ||
฿ 569.62 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Tapped] Female Thread | 45 | 4 | 9 | - | O (Orange) | 31 | H Type | ||
฿ 569.62 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Tapped] Female Thread | 45 | 4 | 9 | - | R (Red) | 31 | H Type | ||
฿ 569.62 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Tapped] Female Thread | 45 | 4 | 9 | - | S (Silver) | 31 | H Type | ||
฿ 569.62 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Tapped] Female Threaded Through Hole | 45 | 4 | 9 | - | B (Black) | 31 | H Type | ||
฿ 569.62 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Tapped] Female Threaded Through Hole | 45 | 4 | 9 | - | O (Orange) | 31 | H Type | ||
฿ 569.62 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Tapped] Female Threaded Through Hole | 45 | 4 | 9 | - | R (Red) | 31 | H Type | ||
฿ 569.62 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Tapped] Female Threaded Through Hole | 45 | 4 | 9 | - | S (Silver) | 31 | H Type | ||
฿ 561.76 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 45 | 4 | 10 | 1800 | B (Black) | 31 | H Type | ||
฿ 561.76 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 45 | 4 | 10 | 1800 | O (Orange) | 31 | H Type | ||
฿ 561.76 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 45 | 4 | 10 | 1800 | R (Red) | 31 | H Type | ||
฿ 561.76 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 45 | 4 | 10 | 1800 | S (Silver) | 31 | H Type | ||
฿ 561.91 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 45 | 4 | 15 | 1800 | B (Black) | 31 | H Type | ||
฿ 561.91 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 45 | 4 | 15 | 1800 | O (Orange) | 31 | H Type | ||
฿ 561.91 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 45 | 4 | 15 | 1800 | R (Red) | 31 | H Type | ||
฿ 561.91 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 45 | 4 | 15 | 1800 | S (Silver) | 31 | H Type | ||
฿ 562.07 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 45 | 4 | 20 | 1800 | B (Black) | 31 | H Type | ||
฿ 562.07 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 45 | 4 | 20 | 1800 | O (Orange) | 31 | H Type | ||
฿ 562.07 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 45 | 4 | 20 | 1800 | R (Red) | 31 | H Type | ||
฿ 562.07 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 45 | 4 | 20 | 1800 | S (Silver) | 31 | H Type | ||
฿ 562.22 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 45 | 4 | 25 | 1800 | B (Black) | 31 | H Type | ||
฿ 562.22 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 45 | 4 | 25 | 1800 | O (Orange) | 31 | H Type | ||
฿ 562.22 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 45 | 4 | 25 | 1800 | R (Red) | 31 | H Type | ||
฿ 562.22 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 45 | 4 | 25 | 1800 | S (Silver) | 31 | H Type | ||
฿ 562.38 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 45 | 4 | 30 | 1800 | B (Black) | 31 | H Type | ||
฿ 562.38 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 45 | 4 | 30 | 1800 | O (Orange) | 31 | H Type | ||
฿ 562.38 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 45 | 4 | 30 | 1800 | R (Red) | 31 | H Type | ||
฿ 562.38 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 45 | 4 | 30 | 1800 | S (Silver) | 31 | H Type | ||
฿ 597.61 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 45 | 4 | 40 | 1800 | B (Black) | 31 | H Type | ||
฿ 597.61 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 45 | 4 | 40 | 1800 | O (Orange) | 31 | H Type | ||
฿ 597.61 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 45 | 4 | 40 | 1800 | R (Red) | 31 | H Type | ||
฿ 597.61 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 45 | 4 | 40 | 1800 | S (Silver) | 31 | H Type | ||
฿ 597.76 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 45 | 4 | 50 | 1800 | B (Black) | 31 | H Type | ||
฿ 597.76 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 45 | 4 | 50 | 1800 | O (Orange) | 31 | H Type | ||
฿ 597.76 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 45 | 4 | 50 | 1800 | R (Red) | 31 | H Type | ||
฿ 597.76 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 45 | 4 | 50 | 1800 | S (Silver) | 31 | H Type | ||
฿ 533.79 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Tapped] Female Threaded Through Hole | 45 | 4 | 9 | - | B (Black) | 21 | Standard | ||
฿ 533.79 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Tapped] Female Threaded Through Hole | 45 | 4 | 9 | - | O (Orange) | 21 | Standard | ||
฿ 533.79 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Tapped] Female Threaded Through Hole | 45 | 4 | 9 | - | R (Red) | 21 | Standard | ||
฿ 533.79 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Tapped] Female Threaded Through Hole | 45 | 4 | 9 | - | S (Silver) | 21 | Standard | ||
฿ 533.94 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 45 | 4 | 10 | 1800 | B (Black) | 21 | Standard | ||
฿ 533.94 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 45 | 4 | 10 | 1800 | O (Orange) | 21 | Standard | ||
฿ 533.94 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 45 | 4 | 10 | 1800 | R (Red) | 21 | Standard | ||
฿ 533.94 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 45 | 4 | 10 | 1800 | S (Silver) | 21 | Standard | ||
฿ 534.10 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 45 | 4 | 15 | 1800 | B (Black) | 21 | Standard | ||
฿ 534.10 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 45 | 4 | 15 | 1800 | O (Orange) | 21 | Standard | ||
฿ 534.10 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 45 | 4 | 15 | 1800 | R (Red) | 21 | Standard | ||
฿ 534.10 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 45 | 4 | 15 | 1800 | S (Silver) | 21 | Standard | ||
฿ 534.25 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 45 | 4 | 20 | 1800 | B (Black) | 21 | Standard | ||
฿ 534.25 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 45 | 4 | 20 | 1800 | O (Orange) | 21 | Standard | ||
฿ 534.25 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 45 | 4 | 20 | 1800 | R (Red) | 21 | Standard | ||
฿ 534.25 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 45 | 4 | 20 | 1800 | S (Silver) | 21 | Standard | ||
฿ 534.41 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 45 | 4 | 25 | 1800 | B (Black) | 21 | Standard | ||
฿ 534.41 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 45 | 4 | 25 | 1800 | O (Orange) | 21 | Standard | ||
฿ 534.41 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 45 | 4 | 25 | 1800 | R (Red) | 21 | Standard | ||
฿ 534.41 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 45 | 4 | 25 | 1800 | S (Silver) | 21 | Standard | ||
฿ 534.56 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 45 | 4 | 30 | 1800 | B (Black) | 21 | Standard | ||
฿ 534.56 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 45 | 4 | 30 | 1800 | O (Orange) | 21 | Standard | ||
฿ 534.56 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 45 | 4 | 30 | 1800 | R (Red) | 21 | Standard | ||
฿ 534.56 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 45 | 4 | 30 | 1800 | S (Silver) | 21 | Standard | ||
฿ 570.40 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 45 | 4 | 40 | 1800 | B (Black) | 21 | Standard | ||
฿ 570.40 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 45 | 4 | 40 | 1800 | O (Orange) | 21 | Standard | ||
฿ 570.40 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 45 | 4 | 40 | 1800 | R (Red) | 21 | Standard | ||
฿ 570.40 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 45 | 4 | 40 | 1800 | S (Silver) | 21 | Standard | ||
฿ 570.55 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 45 | 4 | 50 | 1800 | B (Black) | 21 | Standard | ||
฿ 570.55 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 45 | 4 | 50 | 1800 | O (Orange) | 21 | Standard | ||
฿ 570.55 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 45 | 4 | 50 | 1800 | R (Red) | 21 | Standard | ||
฿ 570.55 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 45 | 4 | 50 | 1800 | S (Silver) | 21 | Standard | ||
฿ 533.79 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Tapped] Female Thread | 45 | 5 | 9 | - | B (Black) | 21 | Standard | ||
฿ 533.79 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Tapped] Female Thread | 45 | 5 | 9 | - | O (Orange) | 21 | Standard | ||
฿ 533.79 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Tapped] Female Thread | 45 | 5 | 9 | - | R (Red) | 21 | Standard | ||
฿ 533.79 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Tapped] Female Thread | 45 | 5 | 9 | - | S (Silver) | 21 | Standard | ||
฿ 569.62 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Tapped] Female Thread | 45 | 5 | 9 | - | B (Black) | 31 | H Type | ||
฿ 569.62 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Tapped] Female Thread | 45 | 5 | 9 | - | O (Orange) | 31 | H Type | ||
฿ 569.62 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Tapped] Female Thread | 45 | 5 | 9 | - | R (Red) | 31 | H Type | ||
฿ 569.62 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Tapped] Female Thread | 45 | 5 | 9 | - | S (Silver) | 31 | H Type | ||
฿ 569.62 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Tapped] Female Threaded Through Hole | 45 | 5 | 9 | - | B (Black) | 31 | H Type | ||
฿ 569.62 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Tapped] Female Threaded Through Hole | 45 | 5 | 9 | - | O (Orange) | 31 | H Type | ||
฿ 569.62 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Tapped] Female Threaded Through Hole | 45 | 5 | 9 | - | R (Red) | 31 | H Type | ||
฿ 569.62 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Tapped] Female Threaded Through Hole | 45 | 5 | 9 | - | S (Silver) | 31 | H Type | ||
฿ 561.76 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 45 | 5 | 10 | 3100 | B (Black) | 31 | H Type | ||
฿ 561.76 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 45 | 5 | 10 | 3100 | O (Orange) | 31 | H Type | ||
฿ 561.76 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 45 | 5 | 10 | 3100 | R (Red) | 31 | H Type | ||
฿ 561.76 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 45 | 5 | 10 | 3100 | S (Silver) | 31 | H Type | ||
฿ 561.91 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 45 | 5 | 15 | 3100 | B (Black) | 31 | H Type | ||
฿ 561.91 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Threaded] Male thread | 45 | 5 | 15 | 3100 | O (Orange) | 31 | H Type |
Loading...
Application | Clamp | Type, Clamp | Clamp Mechanism | Operation Direction | Horizontal |
---|---|---|---|---|---|
Shape | L-Shaped | L-Shaped Clamp Lever Shape | Set Screw Type | Main Body Material | Zinc Die-Casting |
Main Body, Surface Treatment | Electrostatic powder coating | Mounting Section, Material | SUS303 | Mounting Section, Surface Treatment | No |
Gap Adjustment Screw | No | Lever Angle(rad) | 10 |
How can we improve?
How can we improve?