(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The center hole, reamer hole and tapped hole are machined on the boss center, so select from any of them.
[Features]
· Durable knob made of cast iron equivalent to JIS B2603-4.
· Standardized tapped hole with center hole type
Part Number |
---|
CK-40-C |
CK-40-R |
CK-40-T |
CK-50-C |
CK-50-T |
CK-63-C |
CK-63-R |
CK-63-T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Section Diameter (mm) | Mounting Section Type | Mounting Section Length (mm) | Mounting Part Machining | Knob Outer Diameter (Ø) | Knob Height (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 164.63 | KNS KNOB | 1 Piece(s) | 5 Day(s) | 5 | Center Hole | - | Blind Hole | 40 | 25 | ||
฿ 163.85 | KNS KNOB | 1 Piece(s) | 5 Day(s) | 8 | Center Hole | 18 | Reamer hole | 40 | 25 | ||
฿ 163.85 | KNS KNOB | 1 Piece(s) | 5 Day(s) | M8 | Female Screw (Stepped) | 14 | Blind Hole | 40 | 25 | ||
฿ 209.78 ฿ 106.51 | KNOB | 1 Piece(s) | Same day | 5 | Center Hole | - | Blind Hole | 50 | 32 | ||
฿ 208.23 | KNS KNOB | 1 Piece(s) | 6 Day(s) | M10 | Female Screw (Stepped) | 18 | Blind Hole | 50 | 32 | ||
฿ 284.17 | KNS KNOB | 1 Piece(s) | 5 Day(s) | 5 | Center Hole | - | Blind Hole | 63 | 40 | ||
฿ 281.07 | KNS KNOB | 1 Piece(s) | 5 Day(s) | 12 | Center Hole | 25 | Reamer hole | 63 | 40 | ||
฿ 279.98 | KNS KNOB | 1 Piece(s) | 3 Day(s) | M12 | Female Screw (Stepped) | 22 | Blind Hole | 63 | 40 |
Loading...
Main Body, Type | Polygon | Knob Material | Cast Iron FC200 | Mounting Section, Material | Cast Iron FC200 |
---|---|---|---|---|---|
Set Screw Flat Machining | No | Side Machined | No | Polygonal Shape, Type | Cross Shape |
Additional Function | No | Knob Surface Treatment | Black baked paint | Mounting Section, Surface Treatment | Black baked paint |
How can we improve?
How can we improve?